- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Browse by category
PROFET™ + 12V | Automotive smart high-side switch
PROFET™ + 12V is a scalable family of 12 V high-side smart power switches with protection features and diagnosis for automotive applications
PROFET™ +2 12V | Automotive smart high-side switch
PROFET™ +2 12V is a scalable family of 12 V high-side smart power switches with advanced protection and diagnosis for automotive applications
Classic PROFET™ 12V | Automotive smart high-side switch
Infineon's Classic PROFET™ 12V are protected high-side power switches for a broad application range in automotive and industry segments
PROFET™ Wire Guard 12V | Automotive eFuse
PROFET™ high-side switch with integrated I²t wire protection and automatic low-power IDLE mode for 12 V power distribution
Power PROFET™ + 12/24/48V | Automotive smart high-side switch
Lowest ohmic high-side smart power switches designed to drive high current loads up to 60 A. Designed for automotive 12V/24V/48V power net.
About
Infineon’s portfolio of high-side smart power switches for 12 V applications combines innovation, durability, and the performance to address diverse automotive needs. The Classic PROFET™ 12V family, built on over 15 years of proven technology, offers an RDS(on).range from 5–300 mΩ (0.2–20 A), delivering reliable performance across body, powertrain, transmission, and chassis applications, including fuel injection, brake control, and seat heating. PROFET™ + 12V enhances flexibility with advanced diagnostics, high energy robustness, and protection, offering pin compatibility with PROFET™ + 24V devices for seamless design scalability. PROFET™ +2 12V stands out with best-in-class efficiency, precise current sense accuracy, and ultra-low cranking voltage support, available in single, dual, and quad-channel options supporting automotive zone and body controller units. Finally, Power PROFET™ + 12V supports high-current loads up to 60 A with an ultra-low RDS(on) of 0.6 mΩ, making it ideal for replacing relays and fuses in power distribution applications, delivering unmatched efficiency and reliability under harsh conditions. Both families comes along with ISO 26262-ready certification.
Infineon’s high-side smart power switches for 12 V applications offer cutting-edge features and benefits across diverse automotive systems. Key features include ultra-low RDS(on) (down to 0.6 mΩ) for high energy efficiency, advanced diagnostics, extensive protection (short circuit, overvoltage, overload, ESD, and temperature), and industry-leading current sense accuracy. Additional benefits include options for single, dual, and multi-channel devices, pin-to-pin compatibility across product families, low cranking voltage support, and compact, thermally efficient packages. These solutions enable smart and reliable power distribution, replacing relays and fuses to streamline system design and tackle capacitive load switching. Fully qualified for automotive standards, Infineon’s 12 V smart power switches ensure reliable operation even in harsh operations conditions.
Most of the products are ISO26262-ready and thus enable use in functional safety applications. Infineon’s 12 V high-side switches empower innovative, safe, and efficient power distribution in modern 12 V E/E architectures.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineon’s portfolio of high-side smart power switches for 12 V applications combines innovation, durability, and the performance to address diverse automotive needs. The Classic PROFET™ 12V family, built on over 15 years of proven technology, offers an RDS(on).range from 5–300 mΩ (0.2–20 A), delivering reliable performance across body, powertrain, transmission, and chassis applications, including fuel injection, brake control, and seat heating. PROFET™ + 12V enhances flexibility with advanced diagnostics, high energy robustness, and protection, offering pin compatibility with PROFET™ + 24V devices for seamless design scalability. PROFET™ +2 12V stands out with best-in-class efficiency, precise current sense accuracy, and ultra-low cranking voltage support, available in single, dual, and quad-channel options supporting automotive zone and body controller units. Finally, Power PROFET™ + 12V supports high-current loads up to 60 A with an ultra-low RDS(on) of 0.6 mΩ, making it ideal for replacing relays and fuses in power distribution applications, delivering unmatched efficiency and reliability under harsh conditions. Both families comes along with ISO 26262-ready certification.
Infineon’s high-side smart power switches for 12 V applications offer cutting-edge features and benefits across diverse automotive systems. Key features include ultra-low RDS(on) (down to 0.6 mΩ) for high energy efficiency, advanced diagnostics, extensive protection (short circuit, overvoltage, overload, ESD, and temperature), and industry-leading current sense accuracy. Additional benefits include options for single, dual, and multi-channel devices, pin-to-pin compatibility across product families, low cranking voltage support, and compact, thermally efficient packages. These solutions enable smart and reliable power distribution, replacing relays and fuses to streamline system design and tackle capacitive load switching. Fully qualified for automotive standards, Infineon’s 12 V smart power switches ensure reliable operation even in harsh operations conditions.
Most of the products are ISO26262-ready and thus enable use in functional safety applications. Infineon’s 12 V high-side switches empower innovative, safe, and efficient power distribution in modern 12 V E/E architectures.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Join our empowering community
Discover our Infineon Academy learning platform