Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
About
The FM3 portfolio unleashes your product design with a wide range of product options offering operating frequencies up to 144 MHz, 1.65 V to 5.5 V operating voltage, and up to 1.5 MB flash and 192 KB RAM. The fast flash combined with a flash accelerator circuit (pre-fetch buffer plus instruction cache) provides zero-wait-state operation up to 144 MHz.
5.5 V power supply capability maximizes noise immunity for industrial and motor control applications. The internal, trimmed RC oscillators function as an independent clock source for the clock supervisor and watchdog modules. The devices also feature a two-stage programmable low voltage detector (LVD), a CRC hardware module, a memory protection unit (MPU), and programmable emergency stop input for inverter motor control.
Peripheral features include multiple motor-control timers, high-speed 12-bit ADCs, and a variety of communication interfaces. Available packages, which range from 32 to 176 pins, include LQFP, QFN, and BGA types.
- Download your specific FM3 MCU datasheet
- Download application notes to start your first FM3 designs
- Download the FM3 Peripheral Driver Library software
- Purchase an FM3 Starter Kit and start development
- Join the Infineon Developer Community
The FM3 portfolio unleashes your product design with a wide range of product options offering operating frequencies up to 144 MHz, 1.65 V to 5.5 V operating voltage, and up to 1.5 MB flash and 192 KB RAM. The fast flash combined with a flash accelerator circuit (pre-fetch buffer plus instruction cache) provides zero-wait-state operation up to 144 MHz.
5.5 V power supply capability maximizes noise immunity for industrial and motor control applications. The internal, trimmed RC oscillators function as an independent clock source for the clock supervisor and watchdog modules. The devices also feature a two-stage programmable low voltage detector (LVD), a CRC hardware module, a memory protection unit (MPU), and programmable emergency stop input for inverter motor control.
Peripheral features include multiple motor-control timers, high-speed 12-bit ADCs, and a variety of communication interfaces. Available packages, which range from 32 to 176 pins, include LQFP, QFN, and BGA types.
- Download your specific FM3 MCU datasheet
- Download application notes to start your first FM3 designs
- Download the FM3 Peripheral Driver Library software
- Purchase an FM3 Starter Kit and start development
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Explore further documentation