Automotive-qualified IGBTs
Elevate hybrid and electric mobility designs with automotive-qualified IGBT solutions supporting designer's efforts in hybrid and electric mobility
-
On this page
Browse by category
Automotive IGBT modules
Automotive power modules based on leading Si IGBT technologies designed for hybrid electric and full electric vehicle (xEV) applications
Automotive IGBT bare dies
Revolutionizing the future of automotive electrification - unleashing the power of Infineon's Cutting-Edge Si IGBT technology
Automotive IGBT discretes
Fully automotive-qualified product portfolio supporting a wide range of automotive applications
About
Dive into the future with Infineon’s range of automotive IGBT modules that sets quality and reliability standards for power modules in hybrid and electric vehicles. High-efficiency, low-loss automotive IGBT discretes bundle the outstanding TRENCHSTOP™ and FieldStop technologies to reduce saturation voltages well below the levels offered by competing standard NPT IGBTs—without increasing the switching losses. These IGBT discretes offer maximum flexibility and scalability when it comes to the application design for all power classes.
Striving for the highest standards in performance and quality, Infineon offers a comprehensive discrete IGBT portfolio that is second to none. New products are application-specific and developed to achieve the highest value for applications such as traction inverters or onboard chargers. With a wide range of voltage classes and current settings, as well as different packages, automotive IGBT discretes are ideal for high-voltage xEV applications where efficiency, scalability, and cost savings are key priorities. Infineon’s commitment to innovation and quality means you always have the best solution.
Learn more about Infineon's IGBT portfolio under Automotive IGBT and CoolSiC™ MOSFET modules, Automotive IGBT discretes, and Automotive IGBT bare dies.
Infineon’s automotive IGBT modules cover inverter power classes from 30 kW to 250 kW and include HybridPACK™ Drive, HybridPACK™ DSC, HybridPACK™ 1 & DC6, and EasyPACK™ product families, available in half-bridge and B6-bridge power semiconductor configurations.
Our automotive power modules are based on Infineon‘s leading IGBT technology and offer high-voltage performance, fast switching and low losses to maximize system efficiency. The modules are AQG 324 qualified and provide high mechanical robustness and ease of use in design and manufacturing.
Select the optimal automotive IGBT power module for your needs.
Infineon’s IGBT chips are also available in preassembled discrete packages. The automotive IGBT discretes are ideal for high-voltage xEV applications where efficiency, scalability, space, and system cost savings are key priorities.
Discrete-based inverters are known for being flexible, scalable, and cost-efficient systems. Due to their adaptable form factor, discrete devices provide a significant advantage for system integration. Parallelizing devices to reach different power classes enables a scalable inverter platform.
Infineon's third-generation chip technology for electrical drivetrains represents a significant advancement in 750 V IGBT and diode technology, aimed at enhancing energy efficiency in automotive drivetrain applications. Our Automotive Si bare dies offer unparalleled performance, reliability, and flexibility for automotive applications. They feature exceptional high voltage and high current-carrying capabilities, efficient switching performance, and a strong emphasis on ruggedness, reliability, and thermal optimization.
Our Si IGBT and diode solutions provide the versatility needed to design and manufacture custom power modules tailored to specific application requirements. These innovative solutions are set to revolutionize the automotive landscape, elevating performance, efficiency, and reliability to unprecedented levels.
IGBTs are useful in medium- to high-power applications involving higher voltages and higher currents as opposed to MOSFETs that are more suitable for relatively lower-power applications. Infineon's automotive IGBTs meet stringent automotive requirements and are the ideal switch for high-voltage applications in both conventional cars and hybrid electric vehicles (HEVs). Thanks to their high switching frequency and short-circuit rating, the IGBTs enable high efficiency and robust automotive designs and are the perfect match for plug-in hybrid vehicles and electric cars. Infineon’s highly dependable semiconductor solutions support a wide range of motors, generators, and power classes, enabling compact and cost-efficient system designs that provide high energy efficiency thanks to the reduction of power losses. IGBTs are essential for electronic control systems, including motor control systems, inverters, and onboard chargers.
Infineon's Automotive SiC and IGBT longevity program ensures the sustained availability of our most popular IGBT and SiC products to support long-lasting platforms.
By choosing Automotive SiC and IGBT products under this program, you gain the assurance of a reliable supply chain for essential Automotive power devices, allowing for peace of mind in your operations.
Dive into the future with Infineon’s range of automotive IGBT modules that sets quality and reliability standards for power modules in hybrid and electric vehicles. High-efficiency, low-loss automotive IGBT discretes bundle the outstanding TRENCHSTOP™ and FieldStop technologies to reduce saturation voltages well below the levels offered by competing standard NPT IGBTs—without increasing the switching losses. These IGBT discretes offer maximum flexibility and scalability when it comes to the application design for all power classes.
Striving for the highest standards in performance and quality, Infineon offers a comprehensive discrete IGBT portfolio that is second to none. New products are application-specific and developed to achieve the highest value for applications such as traction inverters or onboard chargers. With a wide range of voltage classes and current settings, as well as different packages, automotive IGBT discretes are ideal for high-voltage xEV applications where efficiency, scalability, and cost savings are key priorities. Infineon’s commitment to innovation and quality means you always have the best solution.
Learn more about Infineon's IGBT portfolio under Automotive IGBT and CoolSiC™ MOSFET modules, Automotive IGBT discretes, and Automotive IGBT bare dies.
Infineon’s automotive IGBT modules cover inverter power classes from 30 kW to 250 kW and include HybridPACK™ Drive, HybridPACK™ DSC, HybridPACK™ 1 & DC6, and EasyPACK™ product families, available in half-bridge and B6-bridge power semiconductor configurations.
Our automotive power modules are based on Infineon‘s leading IGBT technology and offer high-voltage performance, fast switching and low losses to maximize system efficiency. The modules are AQG 324 qualified and provide high mechanical robustness and ease of use in design and manufacturing.
Select the optimal automotive IGBT power module for your needs.
Infineon’s IGBT chips are also available in preassembled discrete packages. The automotive IGBT discretes are ideal for high-voltage xEV applications where efficiency, scalability, space, and system cost savings are key priorities.
Discrete-based inverters are known for being flexible, scalable, and cost-efficient systems. Due to their adaptable form factor, discrete devices provide a significant advantage for system integration. Parallelizing devices to reach different power classes enables a scalable inverter platform.
Infineon's third-generation chip technology for electrical drivetrains represents a significant advancement in 750 V IGBT and diode technology, aimed at enhancing energy efficiency in automotive drivetrain applications. Our Automotive Si bare dies offer unparalleled performance, reliability, and flexibility for automotive applications. They feature exceptional high voltage and high current-carrying capabilities, efficient switching performance, and a strong emphasis on ruggedness, reliability, and thermal optimization.
Our Si IGBT and diode solutions provide the versatility needed to design and manufacture custom power modules tailored to specific application requirements. These innovative solutions are set to revolutionize the automotive landscape, elevating performance, efficiency, and reliability to unprecedented levels.
IGBTs are useful in medium- to high-power applications involving higher voltages and higher currents as opposed to MOSFETs that are more suitable for relatively lower-power applications. Infineon's automotive IGBTs meet stringent automotive requirements and are the ideal switch for high-voltage applications in both conventional cars and hybrid electric vehicles (HEVs). Thanks to their high switching frequency and short-circuit rating, the IGBTs enable high efficiency and robust automotive designs and are the perfect match for plug-in hybrid vehicles and electric cars. Infineon’s highly dependable semiconductor solutions support a wide range of motors, generators, and power classes, enabling compact and cost-efficient system designs that provide high energy efficiency thanks to the reduction of power losses. IGBTs are essential for electronic control systems, including motor control systems, inverters, and onboard chargers.
Infineon's Automotive SiC and IGBT longevity program ensures the sustained availability of our most popular IGBT and SiC products to support long-lasting platforms.
By choosing Automotive SiC and IGBT products under this program, you gain the assurance of a reliable supply chain for essential Automotive power devices, allowing for peace of mind in your operations.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Discover our third party ecosystem partner offerings
Discover our Infineon Academy learning platform
Join our empowering community