- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Browse by category
PSOC™ Automotive Multitouch Gen7L
Reduce system costs and improve HMI experience with PSOC™ Automotive and transportation Multitouch Gen7L
PSOC™ Automotive Multitouch Gen7XL
PSOC™ Automotive Multitouch Gen7XL, the solution that meets rigorous automotive quality standards with innovative driver and passenger usage models.
Compare families
About
The PSOC™ Automotive Multitouch Gen7 microcontroller family supports advanced features and higher integration. The Gen7XL Multitouch Arm® Cortex®-M0 CPU series (CYAT817X) offers the most advanced features for larger touchscreens starting with 15 inches. It is a scalable solution that supports up to 35 inches and offers class-leading hover and force touch features, as well as haptics, acoustic feedback, and encryption support. The Gen7L family (CYAT817L) is developed to integrate touch capabilities with MCU. This 32-bit microcontroller series is designed to support screen sizes up to 12.3 inches. The technology is capable of performing temperature voltage sensing, day/night sensing, and managing LED backlight, removing the need for additional MCUs. It supports thick gloves (5 mm) and includes noise-suppression technologies, wet-finger tracking, as well as serial interfaces I2C and SPI.
Both devices offer the best electromagnetic interference (EMI) and electromagnetic compatibility (EMC) performance, as well as support for free or curved displays.
The PSOC™ Automotive Multitouch Gen7 is an innovative technology designed to provide exceptional touch screen functionality. It features a hover-sensing capability that can detect touch input from up to 50 mm away, enabling users to interact with the screen without having to physically touch it.
Moreover, it includes force touch, which provides users with a tactile response, enhancing the overall user experience. The technology also features a low-power wakeup button (<50 µA) that allows the system to be activated quickly and efficiently, reducing power consumption.
The haptic and acoustic feedback control feature provides users with an additional layer of feedback, enabling them to interact with the screen more effectively. Additionally, the family includes AutoArmor™, which improves the system's electromagnetic emissions and immunity, ensuring optimal performance and longevity.
The PSOC™ multitouch Gen7 technology allows for external-display synchronization, enabling a seamless connection to display and projectors. The technology also features water rejection and wet-finger tracking using DualSense™ and supports both thin and thick glove.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
The PSOC™ Automotive Multitouch Gen7 microcontroller family supports advanced features and higher integration. The Gen7XL Multitouch Arm® Cortex®-M0 CPU series (CYAT817X) offers the most advanced features for larger touchscreens starting with 15 inches. It is a scalable solution that supports up to 35 inches and offers class-leading hover and force touch features, as well as haptics, acoustic feedback, and encryption support. The Gen7L family (CYAT817L) is developed to integrate touch capabilities with MCU. This 32-bit microcontroller series is designed to support screen sizes up to 12.3 inches. The technology is capable of performing temperature voltage sensing, day/night sensing, and managing LED backlight, removing the need for additional MCUs. It supports thick gloves (5 mm) and includes noise-suppression technologies, wet-finger tracking, as well as serial interfaces I2C and SPI.
Both devices offer the best electromagnetic interference (EMI) and electromagnetic compatibility (EMC) performance, as well as support for free or curved displays.
The PSOC™ Automotive Multitouch Gen7 is an innovative technology designed to provide exceptional touch screen functionality. It features a hover-sensing capability that can detect touch input from up to 50 mm away, enabling users to interact with the screen without having to physically touch it.
Moreover, it includes force touch, which provides users with a tactile response, enhancing the overall user experience. The technology also features a low-power wakeup button (<50 µA) that allows the system to be activated quickly and efficiently, reducing power consumption.
The haptic and acoustic feedback control feature provides users with an additional layer of feedback, enabling them to interact with the screen more effectively. Additionally, the family includes AutoArmor™, which improves the system's electromagnetic emissions and immunity, ensuring optimal performance and longevity.
The PSOC™ multitouch Gen7 technology allows for external-display synchronization, enabling a seamless connection to display and projectors. The technology also features water rejection and wet-finger tracking using DualSense™ and supports both thin and thick glove.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community