Overview
Infineon's XENSIV™ highly integrated 24 GHz pulsed Doppler radar transceiver delivers a cost-effective, ultra-low power solution for short-range radar applications. Designed for ease of use, this advanced radar sensor requires only an entry-level microcontroller, minimizing system costs and simplifying development. Ideal for kick sensors, hands-free trunk opening, gesture recognition, and smart access control applications.
Key Features
- Fully integrated 24 GHz VCO
- Low phase noise
- Compact VQFN-32 leadless package
- Temperature range: -40°C to +105°C
- On-chip power & temperature sensors
- AEC-Q100 automotive qualified
Applications
Products
About
Infineon's XENSIV™ 24 GHz MMIC (Monolithic Microwave Integrated Circuit) operates within the 24 GHz ISM band (24.00–24.25 GHz) for precise signal generation and reception. Built on a 24 GHz fundamental voltage-controlled oscillator (VCO), this high-performance radar IC delivers reliable, interference-free sensing. All components are fully qualified to AEC-Q100 automotive standards, ensuring exceptional durability and long-term reliability.
Infineon's 24 GHz pulsed Doppler radar is ideally suited for cost-effective implementations, delivering ultra-low power consumption, ease of use, and a high level of integration. Perfectly designed for short-range radar applications such as kick sensors for hands-free trunk opening, this radar solution simplifies development while maintaining outstanding sensing performance.
24 GHz radar excels in environmental robustness, making it a superior choice for outdoor sensing applications. Thanks to its lower absorption coefficient compared to higher frequency radar technologies, it is significantly less susceptible to rain, snow, and adverse weather conditions, ensuring consistent and reliable radar detection performance in any environment.
Infineon's XENSIV™ 24 GHz MMIC (Monolithic Microwave Integrated Circuit) operates within the 24 GHz ISM band (24.00–24.25 GHz) for precise signal generation and reception. Built on a 24 GHz fundamental voltage-controlled oscillator (VCO), this high-performance radar IC delivers reliable, interference-free sensing. All components are fully qualified to AEC-Q100 automotive standards, ensuring exceptional durability and long-term reliability.
Infineon's 24 GHz pulsed Doppler radar is ideally suited for cost-effective implementations, delivering ultra-low power consumption, ease of use, and a high level of integration. Perfectly designed for short-range radar applications such as kick sensors for hands-free trunk opening, this radar solution simplifies development while maintaining outstanding sensing performance.
24 GHz radar excels in environmental robustness, making it a superior choice for outdoor sensing applications. Thanks to its lower absorption coefficient compared to higher frequency radar technologies, it is significantly less susceptible to rain, snow, and adverse weather conditions, ensuring consistent and reliable radar detection performance in any environment.
Share in WeChat
Scan the QR code with your WeChat App to share this page.