Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Browse by category
EZ-PD™ ACG1F one-port USB-C controller
Single-port USB-C controller with integrated VBUS load switch
EZ-PD™ CCG2 USB Type-C port controller
EZ-PD™ CCG2 is Infineon’s smallest-footprint USB-C Power Delivery (PD) controller
EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
Highly integrated USB-C Power Delivery solution supporting USB PD 3.1 and PPS mode for automotive charger ports
EZ-PD™ CCG4 two-port USB-C and PD
Industry's first dual-port USB-C controller with Power Delivery
EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
EZ-PD™ CCG5 and CCG5C are programmable dual- and single-port USB-C Power Delivery controllers with high-voltage integration.
EZ-PD™ CCG6 one-port USB-C & PD controller
USB-C Power Delivery with integrated VBUS load switch controller
EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
Dual-Single-Port USB-C PD controller supporting SPR (20 V) and EPR (beyond 20 V) in a common FootPrint package
EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
EZ-PD™ CCG6DF/CCG6SF USB-C Power Delivery solutions with integrated VBUS provider load switch
EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
EZ-PD™ CCG7D automotive USB dual-port USB-C Power Delivery with buck-boost controller
EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
EZ-PD™ CCG7S Automotive USB single-port USB-C Power Delivery solution with a buck-boost controller and option of integrated MOSFETs
EZ-PD™ CCG8 dual-single-port USB-C PD
USB-C Power Delivery (PD) solution for PC host with Extended Power Range (EPR)
EZ-PD™ CMG1 USB-C EMCA controller
Infineon's first-generation EMCA controller with VBUS-to-CC short protection for passive USB-C cables
EZ-PD™ CMG2 USB-C EMCA controller with EPR
EMCA controller with VBUS-to-CC short protection for passive USB-C cables
About
Infineon’s EZ-PD™ portfolio is the industry’s most complete portfolio of USB Type C Power Delivery (PD) controller solutions, enabling more robust end-to-end Power Delivery and charging solutions for laptop and mobile devices, including AEC-Q100-certified versions for automotive-grade performance.
The whole USB Type C Power Delivery (PD) controller portfolio is divided into six categories: power source, power source for automotive, cable, dock, notebook and PC, and broad market electronics.
- The power source include EZ-PD™ CCG3PA USB-C, EZ-PD™ CCG3PA-NFET, EZ-PD™ CCG7xC, and EZ-PD™ PAGx
- The dedicated power source for automotive products include EZ-PD™ CCG3PA, EZ-PD™ CCG7D, EZ-PD™ CCG7S and Wireless Charging
- Cable product families include EZ-PD™ CCG2 (active) and EZ-PD™ CMGx (passive)
- The controllers targeting dock include EZ-PD™ CCG3, EZ-PD™ CCG4, EZ-PD™ CCG5, EZ-USB™ HX3PD, and EZ-PD™ PMG1-S3
- For notebooks and PCs, the dedicated solutions include EZ-PD™ ACG1F, EZ-PD™ CCG5, EZ-PD™ CCG6, and EZ-PD™ CCG8
- Board market electronics include EZ-PD™ BCR charging port controllers, EZ-PD™ PMG1 high-voltage microcontrollers and and Wireless Charging
With decades of experience in the electronics industry, Infineon emerges as a reliable supplier that offers an extensive portfolio of market-proven solutions, significantly reducing any interoperability risk.
The solutions provided are comprehensive and include software, reference designs, and extensive documentation support to help designers speed up their development cycles. Customers can also rely on top-notch global and multilingual technical support and a lively community with blogs, knowledge base articles, and support content.
Infineon is truly a one-stop shop for all USB-C needs, enabling customers to get to market faster and gain a competitive advantage.
USB-C has gained rapid industry support with its easy-to-use connectors and cables, enabling slim industrial designs and the flexibility to transmit multiple data protocols, including USB4, thunderbolt, and HDMI, and simultaneously provide up to 240 W of power via USB PD.
USB-C is a cost-effective power connector for both the consumer and the manufacturer, and its universal introduction would dramatically reduce the e-waste produced by the more than one million tons of proprietary chargers that get shipped every year.
The USB-C PD standard supports fast charging up to 240 W, USB4 data speeds, and DisplayPort connectivity over an industry-standard connector able to transmit both data and power on a single cable.
Infineon’s EZ-PD™ portfolio is the industry’s most complete portfolio of USB Type C Power Delivery (PD) controller solutions, enabling more robust end-to-end Power Delivery and charging solutions for laptop and mobile devices, including AEC-Q100-certified versions for automotive-grade performance.
The whole USB Type C Power Delivery (PD) controller portfolio is divided into six categories: power source, power source for automotive, cable, dock, notebook and PC, and broad market electronics.
- The power source include EZ-PD™ CCG3PA USB-C, EZ-PD™ CCG3PA-NFET, EZ-PD™ CCG7xC, and EZ-PD™ PAGx
- The dedicated power source for automotive products include EZ-PD™ CCG3PA, EZ-PD™ CCG7D, EZ-PD™ CCG7S and Wireless Charging
- Cable product families include EZ-PD™ CCG2 (active) and EZ-PD™ CMGx (passive)
- The controllers targeting dock include EZ-PD™ CCG3, EZ-PD™ CCG4, EZ-PD™ CCG5, EZ-USB™ HX3PD, and EZ-PD™ PMG1-S3
- For notebooks and PCs, the dedicated solutions include EZ-PD™ ACG1F, EZ-PD™ CCG5, EZ-PD™ CCG6, and EZ-PD™ CCG8
- Board market electronics include EZ-PD™ BCR charging port controllers, EZ-PD™ PMG1 high-voltage microcontrollers and and Wireless Charging
With decades of experience in the electronics industry, Infineon emerges as a reliable supplier that offers an extensive portfolio of market-proven solutions, significantly reducing any interoperability risk.
The solutions provided are comprehensive and include software, reference designs, and extensive documentation support to help designers speed up their development cycles. Customers can also rely on top-notch global and multilingual technical support and a lively community with blogs, knowledge base articles, and support content.
Infineon is truly a one-stop shop for all USB-C needs, enabling customers to get to market faster and gain a competitive advantage.
USB-C has gained rapid industry support with its easy-to-use connectors and cables, enabling slim industrial designs and the flexibility to transmit multiple data protocols, including USB4, thunderbolt, and HDMI, and simultaneously provide up to 240 W of power via USB PD.
USB-C is a cost-effective power connector for both the consumer and the manufacturer, and its universal introduction would dramatically reduce the e-waste produced by the more than one million tons of proprietary chargers that get shipped every year.
The USB-C PD standard supports fast charging up to 240 W, USB4 data speeds, and DisplayPort connectivity over an industry-standard connector able to transmit both data and power on a single cable.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Join our empowering community
Connect, share & get inspired by our wide array of blogs
Shorten design-in with our development tools