- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
The unique peripheral of XMC4400 makes it suitable for digital power conversion in applications like solar inverters as well as SMPS and UPS. Other applications are motor controllers, sense&control and IO devices for factory automation and user interface systems (HMI). As one of its key features, XMC4400 offers a high-resolution PWM unit with a small resolution of 150 ps.
Key Features
- 256 - 512 KB flash, 80 KB RAM
- Supply voltage range: 3.13 - 3.63 V
- USIC 4ch [SCI/UART, I²C, I²S, LIN]
- 2x PWM timers (CCU8), 16-64 bit 8ch
- 2x CAN, 64 MO
- Core frequency: 120 MHz
- 4x ΔΣ-demodulator
- Package: LQFP64/LQFP100
- Temp. range: -40° to +85°/125°C
- 10/100 ethernet MAC (/w IEEE 1588)
- Free ModusToolbox™ software
Applications
Products
About
XMC4400 combines Infineon's leading-edge peripheral set with an industry-standard Arm® Cortex®-M4. As one of its key features it offers a high-resolution PWM unit with a tiny resolution of 150 ps. This unique peripheral makes it especially suitable for digital power conversion in applications like solar inverters as well as SMPS and UPS. Other applications are motor controllers, sense&control and IO devices for factory automation and user interface systems (HMI). XMC4400 is supported by Infineon's integrated development platform ModusToolbox™, which makes convenient, fast, and application-orientated software development possible.
From toys and power tools to industrial pumps and industrial automation systems, Infineon’s XMC™ microcontrollers and other semiconductor products enable our customers to design the most innovative, efficient, reliable, and energy-friendly motor control and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as permanent magnet synchronous motors (PMSM), brushless DC motors (BLDC), AC induction motors (ACIM), servo motors, and brushed DC motors.
Some functionalities that makes XMC4400 suitable for motor control applications are:
Rich connectivity: 2x CAN nodes, 4ch serial COM unit (configurable to SPI, I²c, I²S, UART), USB FS.
4x 12-bit ADC with a sample time of 70 ns ensure fast reaction times and tighter control loops.
4ch 150 ps HRPWM timer (XMC4200/4400 series)
Power supply designs are subject to ever-increasing requirements. Some of them are fueled by customer demands or industry association guidelines (such as higher power density, communication, modularity or the 80 Plus titanium efficiency standard). Semiconductor technology advances have allowed MCU manufacturers to develop a new class of MCUs, optimized for digital power conversion applications in terms of features and price point. This market development motivates power supply designers to use digital control for SMPS.
Infineon provides a comprehensive portfolio to deliver the best efficiency and reliability for solar applications. Infineon's leading-edge technology like superjunction MOSFET, trench + field-stop IGBT, coreless transformer driver, etc. combined with rich experience and highest quality, ensured our No.1 position in solar application. Solar power conversion has three distinctive requirements:
System cost down: Inverters manufacturers will continuously optimize the price per output power on system level.
System efficiency: Efficiency is key for return on investment.
Reliability: 5+ years lifetime for string inverters and 25 years for micro inverter and optimizer.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
XMC4400 combines Infineon's leading-edge peripheral set with an industry-standard Arm® Cortex®-M4. As one of its key features it offers a high-resolution PWM unit with a tiny resolution of 150 ps. This unique peripheral makes it especially suitable for digital power conversion in applications like solar inverters as well as SMPS and UPS. Other applications are motor controllers, sense&control and IO devices for factory automation and user interface systems (HMI). XMC4400 is supported by Infineon's integrated development platform ModusToolbox™, which makes convenient, fast, and application-orientated software development possible.
From toys and power tools to industrial pumps and industrial automation systems, Infineon’s XMC™ microcontrollers and other semiconductor products enable our customers to design the most innovative, efficient, reliable, and energy-friendly motor control and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as permanent magnet synchronous motors (PMSM), brushless DC motors (BLDC), AC induction motors (ACIM), servo motors, and brushed DC motors.
Some functionalities that makes XMC4400 suitable for motor control applications are:
Rich connectivity: 2x CAN nodes, 4ch serial COM unit (configurable to SPI, I²c, I²S, UART), USB FS.
4x 12-bit ADC with a sample time of 70 ns ensure fast reaction times and tighter control loops.
4ch 150 ps HRPWM timer (XMC4200/4400 series)
Power supply designs are subject to ever-increasing requirements. Some of them are fueled by customer demands or industry association guidelines (such as higher power density, communication, modularity or the 80 Plus titanium efficiency standard). Semiconductor technology advances have allowed MCU manufacturers to develop a new class of MCUs, optimized for digital power conversion applications in terms of features and price point. This market development motivates power supply designers to use digital control for SMPS.
Infineon provides a comprehensive portfolio to deliver the best efficiency and reliability for solar applications. Infineon's leading-edge technology like superjunction MOSFET, trench + field-stop IGBT, coreless transformer driver, etc. combined with rich experience and highest quality, ensured our No.1 position in solar application. Solar power conversion has three distinctive requirements:
System cost down: Inverters manufacturers will continuously optimize the price per output power on system level.
System efficiency: Efficiency is key for return on investment.
Reliability: 5+ years lifetime for string inverters and 25 years for micro inverter and optimizer.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
Share in WeChat
Scan the QR code with your WeChat App to share this page.