Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
Infineon provides a range of constant current control ICs for inductive loads for various automotive applications, including but not limited to: solenoid valve driver ICs in automatic transmission, active suspension, and electronic stability controls.
Key Features
- Low/high side configurable channels
- High current accuracy
- SPI for control/diagnosis/config
- Enables ASIL D on system level
- Thermal shutdown per channel
- Voltage monitoring
- Overtemperature protection
- Green Product (RoHS-compliant)
- AEC Qualified
Products
About
The high-accuracy regulators are capable of driving constant currents up to eight inductors. Moreover, each channel current can be programmed individually via the SPI interface. On top of constant-voltage and constant-current controllers, there are sophisticated monitoring and diagnosis functions to support functional safety concepts. Pre-drivers with external MOSFETs allow constant-current regulation for inductor currents higher than 1.5 A.
Infineon´s solution for variable-force or constant-current controller solenoids is typically used in automatic transmissions, idle speed-/valve-/suspension control, or exhaust gas recirculation applications.
Infineon’s constant-current control ICs offer integrated low-side switches, control logic, and outputs for external high-side switches and open-load detection in an ON/OFF state. Additionally, our range of constant-current regulator ICs includes a protection circuit that monitors voltages and ensures they remain within the correct operational range.
With shorted-load detection and short-to-ground detection, Infineon’s constant-current control ICs minimize the number of components placement and simplify PCB layout and reduce power dissipation.
The TLE92466ED and TLE92464ED are monolithic six- and four-channel (respectively) solenoid valve driver ICs that enable ASIL D on the system level. These scalable solutions control the linear solenoids in automatic transmission, electronic stability control, and active suspension applications. The TLE92464EDHP is a high-accuracy four-channel solenoid driver IC that enables the reduction of TCU calibration efforts saving cost and time.
For either low-side or high-side drivers, our two-channel TLE82452 -3SA and three-channel TLE82453-3SA constant current control ICs regulate average current flows up in a load up to 1500 mA, while the two-channel TLE9241QU is designed for only high-side switches and typically used to provide power to the transmission solenoids.
For 24 V applications, such as for commercial vehicles, low-side constant current control pre-driver ICs, TLE7242-2G and TLE8242-2L require minimal protection circuitry in order to be implemented and the sense resistors can be scaled to expand solenoid current range above 1.2 A.
An inductor stores magnetic energy, which generates high negative transients when switched off.
The challenge is to discharge the energy in a way that the switch or driver is not destroyed by the negative voltage spikes.
Infineon’s constant-current drivers for inductors include a protection circuit that keeps the voltages within the operational range.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
The high-accuracy regulators are capable of driving constant currents up to eight inductors. Moreover, each channel current can be programmed individually via the SPI interface. On top of constant-voltage and constant-current controllers, there are sophisticated monitoring and diagnosis functions to support functional safety concepts. Pre-drivers with external MOSFETs allow constant-current regulation for inductor currents higher than 1.5 A.
Infineon´s solution for variable-force or constant-current controller solenoids is typically used in automatic transmissions, idle speed-/valve-/suspension control, or exhaust gas recirculation applications.
Infineon’s constant-current control ICs offer integrated low-side switches, control logic, and outputs for external high-side switches and open-load detection in an ON/OFF state. Additionally, our range of constant-current regulator ICs includes a protection circuit that monitors voltages and ensures they remain within the correct operational range.
With shorted-load detection and short-to-ground detection, Infineon’s constant-current control ICs minimize the number of components placement and simplify PCB layout and reduce power dissipation.
The TLE92466ED and TLE92464ED are monolithic six- and four-channel (respectively) solenoid valve driver ICs that enable ASIL D on the system level. These scalable solutions control the linear solenoids in automatic transmission, electronic stability control, and active suspension applications. The TLE92464EDHP is a high-accuracy four-channel solenoid driver IC that enables the reduction of TCU calibration efforts saving cost and time.
For either low-side or high-side drivers, our two-channel TLE82452 -3SA and three-channel TLE82453-3SA constant current control ICs regulate average current flows up in a load up to 1500 mA, while the two-channel TLE9241QU is designed for only high-side switches and typically used to provide power to the transmission solenoids.
For 24 V applications, such as for commercial vehicles, low-side constant current control pre-driver ICs, TLE7242-2G and TLE8242-2L require minimal protection circuitry in order to be implemented and the sense resistors can be scaled to expand solenoid current range above 1.2 A.
An inductor stores magnetic energy, which generates high negative transients when switched off.
The challenge is to discharge the energy in a way that the switch or driver is not destroyed by the negative voltage spikes.
Infineon’s constant-current drivers for inductors include a protection circuit that keeps the voltages within the operational range.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.