Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Proximity detection
Proximity detection with CAPSENSE™
-
On this page
Overview
Capacitive proximity detection is widely adopted as it enables robust designs with low cost, high reliability, low power, sleek aesthetics, and seamless integration with existing user interfaces. Infineon’s CAPSENSE™ devices provide proximity-sensing capabilities based on self-capacitance capable of up to 20 cm sensing distance.
Benefits
- 20 cm range
- Low power consumption
- Low CPU bandwidth used
- Strong noise immunity
- Robust and Reliable
- Backlight control
- System wakeup
- Advanced proximity gesture control
Capacitive proximity sensing is widely adopted as it enables robust designs with low cost, high reliability, low power, sleek aesthetics, and seamless integration with existing user interfaces. Infineon’s CAPSENSE™ devices provide robust proximity-sensing capabilities based on self-capacitance capable of up to 30 cm proximity-sensing distance.
For proximity detection with CAPSENSE™, key products for this solution include the PSOC™ 4000S and PSOC™ 4000T.
- Wearables/Hearables
- Smart Hermostat
- Doorlocks
- Keypad
- Light switch
- Notebooks, Tablet, mobile phones
- Smart Speakers
- Screen wakeup
- Keyboard, Mouse
Capacitive proximity sensing is widely adopted as it enables robust designs with low cost, high reliability, low power, sleek aesthetics, and seamless integration with existing user interfaces. Infineon’s CAPSENSE™ devices provide robust proximity-sensing capabilities based on self-capacitance capable of up to 30 cm proximity-sensing distance.
For proximity detection with CAPSENSE™, key products for this solution include the PSOC™ 4000S and PSOC™ 4000T.
- Wearables/Hearables
- Smart Hermostat
- Doorlocks
- Keypad
- Light switch
- Notebooks, Tablet, mobile phones
- Smart Speakers
- Screen wakeup
- Keyboard, Mouse
Share in WeChat
Scan the QR code with your WeChat App to share this page.