- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
Infineon’s CoolSiC™ JFET discretes are designed for advanced solid-state power distribution and protection systems where low conduction losses, fast fault response and high robustness are critical. The portfolio includes 750 V and 1200 V devices in Q-DPAK, TO-247-4 and TOLL packages, plus normally-on, Dual Drive and Cascode options for industrial, infrastructure, automotive and AI data-center applications.
Key Features
- Ultra-low RDS(on)
- 750 V and 1200 V portfolio
- Thermal stability in linear mode
- High current avalanche capability
- .XT interconnection technology
- High thermal performance
Applications
Products
About
Infineon’s CoolSiC™ JFET discretes are designed for advanced solid-state power distribution and protection applications requiring low conduction losses, fast fault response and reliable operation under demanding conditions. Built on silicon carbide technology, the portfolio supports compact and scalable system designs with high efficiency and robust performance during overload and fault events.
The portfolio includes 750 V and 1200 V devices optimized for high-current applications. With package options such as Q-DPAK, TO-247-4 and TOLL, SiC JFET discretes give designers flexibility to address different thermal concepts, assembly requirements, current ratings and gate-drive strategies.
SiC JFET discretes are especially suited for applications where power semiconductors operate predominantly in the on-state, while fault events are brief but critical. This makes conduction losses, linear-mode robustness and avalanche capability key design parameters.
Silicon carbide JFET discretes help reduce conduction losses in high-current protection and distribution paths. Their ultra-low on-resistance supports higher system efficiency and can help reduce cooling effort, system footprint and overall power loss in applications where the device conducts for long operating periods.
Thanks to the inherent robustness of silicon carbide technology, SiC JFET discretes support reliable behavior during demanding operating conditions such as overload, transient and fault events. Strong avalanche capability, stable linear-mode operation and robust turn-off behavior make them a strong fit for solid-state circuit breakers, hot-swap systems, eFuse designs and industrial protection equipment.
Infineon combines CoolSiC™ technology expertise, robust packaging and long-standing power semiconductor system know-how to deliver scalable JFET discrete solutions for next-generation solid-state power distribution and protection.
The Silicon carbide JFET discrete portfolio is designed to support different implementation concepts, gate-drive approaches and assembly requirements. Infineon offers normally-on SiC JFETs as well as normally-off configurations such as CoolSiC™ JFET dual drive and SiC JFET cascode variants.
Normally-on SiC JFET discretes provide direct access to the intrinsic performance of the device and are well suited for systems that prioritize ultra-low conduction losses, high current capability and robust fault handling.
Dual Drive configurations provide separate access to the SiC JFET and low-voltage Si MOSFET gates, enabling further minituarization at PCB level. Cascode configurations expose a familiar MOSFET gate-drive interface only and support simplified operation with standard gate drivers.
Package options such as Q-DPAK, TO-247-4 and TOLL allow designers to select the right fit for their thermal concept, layout, assembly process and power level. Q-DPAK supports compact, top-side cooled high-current designs, TO-247-4 offers a widely used through-hole option, and TOLL addresses compact surface-mount power designs.
Silicon carbide JFET discretes are ideal for applications where high-voltage power must be switched, protected or disconnected quickly and reliably. Their low conduction losses, fast response and high robustness enable efficient solid-state protection and distribution architectures across industrial, infrastructure, automotive and AI data-center systems.
Typical use cases include solid-state circuit breakers, AI data-center power distribution (hot-swap/e-fuse in IBC and PBU, PSU), industrial power distribution units, solid-state relays and contactors, battery disconnect switches, EV charging systems, renewable-energy infrastructure and motor soft starters.
In these applications, SiC JFET discretes help enable fast fault isolation, compact system design, scalable current handling and reliable operation under demanding electrical and thermal conditions.
Infineon’s CoolSiC™ JFET discretes are designed for advanced solid-state power distribution and protection applications requiring low conduction losses, fast fault response and reliable operation under demanding conditions. Built on silicon carbide technology, the portfolio supports compact and scalable system designs with high efficiency and robust performance during overload and fault events.
The portfolio includes 750 V and 1200 V devices optimized for high-current applications. With package options such as Q-DPAK, TO-247-4 and TOLL, SiC JFET discretes give designers flexibility to address different thermal concepts, assembly requirements, current ratings and gate-drive strategies.
SiC JFET discretes are especially suited for applications where power semiconductors operate predominantly in the on-state, while fault events are brief but critical. This makes conduction losses, linear-mode robustness and avalanche capability key design parameters.
Silicon carbide JFET discretes help reduce conduction losses in high-current protection and distribution paths. Their ultra-low on-resistance supports higher system efficiency and can help reduce cooling effort, system footprint and overall power loss in applications where the device conducts for long operating periods.
Thanks to the inherent robustness of silicon carbide technology, SiC JFET discretes support reliable behavior during demanding operating conditions such as overload, transient and fault events. Strong avalanche capability, stable linear-mode operation and robust turn-off behavior make them a strong fit for solid-state circuit breakers, hot-swap systems, eFuse designs and industrial protection equipment.
Infineon combines CoolSiC™ technology expertise, robust packaging and long-standing power semiconductor system know-how to deliver scalable JFET discrete solutions for next-generation solid-state power distribution and protection.
The Silicon carbide JFET discrete portfolio is designed to support different implementation concepts, gate-drive approaches and assembly requirements. Infineon offers normally-on SiC JFETs as well as normally-off configurations such as CoolSiC™ JFET dual drive and SiC JFET cascode variants.
Normally-on SiC JFET discretes provide direct access to the intrinsic performance of the device and are well suited for systems that prioritize ultra-low conduction losses, high current capability and robust fault handling.
Dual Drive configurations provide separate access to the SiC JFET and low-voltage Si MOSFET gates, enabling further minituarization at PCB level. Cascode configurations expose a familiar MOSFET gate-drive interface only and support simplified operation with standard gate drivers.
Package options such as Q-DPAK, TO-247-4 and TOLL allow designers to select the right fit for their thermal concept, layout, assembly process and power level. Q-DPAK supports compact, top-side cooled high-current designs, TO-247-4 offers a widely used through-hole option, and TOLL addresses compact surface-mount power designs.
Silicon carbide JFET discretes are ideal for applications where high-voltage power must be switched, protected or disconnected quickly and reliably. Their low conduction losses, fast response and high robustness enable efficient solid-state protection and distribution architectures across industrial, infrastructure, automotive and AI data-center systems.
Typical use cases include solid-state circuit breakers, AI data-center power distribution (hot-swap/e-fuse in IBC and PBU, PSU), industrial power distribution units, solid-state relays and contactors, battery disconnect switches, EV charging systems, renewable-energy infrastructure and motor soft starters.
In these applications, SiC JFET discretes help enable fast fault isolation, compact system design, scalable current handling and reliable operation under demanding electrical and thermal conditions.
Share in WeChat
Scan the QR code with your WeChat App to share this page.