- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
High-reliability power MOSFETs
From -200 V to 1000 V in a variety of industry-standard hermetic packages
-
On this page
Browse by category
Dual high-reliability power MOSFETs
Hermetically sealed and electrically isolated with DLA QPLs available
Quad high-reliability power MOSFETs
Qualified to MIL-PRF-19500 JANTX and JANTXV or equivalent
Single high-reliability power MOSFETs
From -200 V to 1000 V, DLA-qualified N- and P-channel devices available
Enhanced COTS power MOSFETs
High-reliability plastic package and bare die MOSFETs for aerospace and defense applications.
About
Based on decades of compliance with MIL-STD requirements for our IR HiRel products used in defense, aerospace, and other high-reliability applications, Infineon has deep understanding of controlled manufacturing process and flow. Die per wafer bank inventory, as typically needed in long-lived HiRel systems, safeguards supply continuity.
A focus on stable production, continuous improvement, and driving to zero defects are hallmarks of Infineon’s well-established quality management systems. With our IR HiRel heritage serving aerospace and defense manufacturers, we can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100 percent burn-in testing to detect early "infant mortalities" failure
- Wear out
- 100 percent wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in five-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extended product life or support services (such as die per wafer bank) are also available for Infineon COTS+ and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high-reliability applications.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.
Based on decades of compliance with MIL-STD requirements for our IR HiRel products used in defense, aerospace, and other high-reliability applications, Infineon has deep understanding of controlled manufacturing process and flow. Die per wafer bank inventory, as typically needed in long-lived HiRel systems, safeguards supply continuity.
A focus on stable production, continuous improvement, and driving to zero defects are hallmarks of Infineon’s well-established quality management systems. With our IR HiRel heritage serving aerospace and defense manufacturers, we can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100 percent burn-in testing to detect early "infant mortalities" failure
- Wear out
- 100 percent wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in five-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extended product life or support services (such as die per wafer bank) are also available for Infineon COTS+ and automotive power components that may be used in high-reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high-reliability applications.
Learn more about Infineon’s rad hard and HiRel MOSFET portfolios’ package details, including package outline drawings, weights and more.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Enable success with our partner service offerings
Find our latest simulation models