Browse by category
PSOC™ Automotive 4200L
PSOC™ Automotive 4200L is a scalable and reconfigurable platform architecture for programmable embedded system controllers with an Arm® Cortex®-M0 CPU
Compare families
About
The PSOC™ Automotive 4 L series boasts of a number of impressive features that make it a highly integrated single-chip solution, perfect for automotive applications. At its core, the device is powered by a 32-bit Arm® Cortex®-M0 CPU, capable of running at speeds up to 48 MHz. Additionally, the device comes complete with a DMA controller, which provides efficient data transfers between various peripherals and memory.
In terms of memory, the PSOC™ Automotive 4 L series offers up to 256 KB of flash and 32 KB of SRAM, ensuring that it can handle even the most demanding applications with ease. The device also offers up to 98 GPIOs, which can be used to support analog, digital, and LCD drive applications.
The PSOC™ Automotive 4 L series is available in a 124-pin BGA package, making it easy to integrate into a variety of automotive applications. Overall, the device's impressive features make it a top choice for anyone looking for a highly integrated single-chip solution for automotive applications.
One of the most promising features of the PSOC™ Automotive 4 L series is its CAPSENSE® with SmartSense auto-tuning technology. This feature includes two capacitive sigma-delta (CSD) blocks, which allow for accurate and reliable touch-sensing. Additionally, the device offers programmable analog blocks, including four configurable opamps, four current DACs (IDACs), two low-power comparators (CMP), and a 12-bit, 1 Msps SAR ADC.
The PSOC™ Automotive 4 L series also includes programmable digital blocks, such as eight universal digital blocks (UDBs), eight configurable 16-bit timer/counter/PWMs (TCPWMs), and four reconfigurable serial communication blocks (SCBs). This ensures that the device can handle a wide range of digital applications with ease.
Furthermore, the PSOC™ Automotive 4 L series has two controller area network (CAN) controllers, which enable the device to communicate with other CAN-enabled devices. The device also includes a Full-Speed USB 2.0 Controller, which allows for easy connectivity with other USB-enabled devices.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
The PSOC™ Automotive 4 L series boasts of a number of impressive features that make it a highly integrated single-chip solution, perfect for automotive applications. At its core, the device is powered by a 32-bit Arm® Cortex®-M0 CPU, capable of running at speeds up to 48 MHz. Additionally, the device comes complete with a DMA controller, which provides efficient data transfers between various peripherals and memory.
In terms of memory, the PSOC™ Automotive 4 L series offers up to 256 KB of flash and 32 KB of SRAM, ensuring that it can handle even the most demanding applications with ease. The device also offers up to 98 GPIOs, which can be used to support analog, digital, and LCD drive applications.
The PSOC™ Automotive 4 L series is available in a 124-pin BGA package, making it easy to integrate into a variety of automotive applications. Overall, the device's impressive features make it a top choice for anyone looking for a highly integrated single-chip solution for automotive applications.
One of the most promising features of the PSOC™ Automotive 4 L series is its CAPSENSE® with SmartSense auto-tuning technology. This feature includes two capacitive sigma-delta (CSD) blocks, which allow for accurate and reliable touch-sensing. Additionally, the device offers programmable analog blocks, including four configurable opamps, four current DACs (IDACs), two low-power comparators (CMP), and a 12-bit, 1 Msps SAR ADC.
The PSOC™ Automotive 4 L series also includes programmable digital blocks, such as eight universal digital blocks (UDBs), eight configurable 16-bit timer/counter/PWMs (TCPWMs), and four reconfigurable serial communication blocks (SCBs). This ensures that the device can handle a wide range of digital applications with ease.
Furthermore, the PSOC™ Automotive 4 L series has two controller area network (CAN) controllers, which enable the device to communicate with other CAN-enabled devices. The device also includes a Full-Speed USB 2.0 Controller, which allows for easy connectivity with other USB-enabled devices.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community