Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
The TRAVEO™ T2G CYT4DN series designed exclusively for automotive applications like instrument clusters and head-up displays (HUD). With a powerful 320 MHz Arm® Cortex®-M7 CPU for main tasks, a dedicated Arm® Cortex®-M0+ CPU for peripherals and security (HSM), a 2.5D graphics engine, sound processing, and a 720p GFX, the family delivers exceptional performance. The family is packaged in 327-BGA.
Key Features
- 320MHz Arm® Cortex®-M7+Cortex®-M0+
- 6MB flash, 640KB SRAM, Gb Ethernet
- 2.5D engine, 720p GFX, 4x MB VRAM
- 1x Video In, 2x Video Out, HYPERBUS™
- Up to 48x ADC channel, 168x GPIO
- Vector drawing, JPEG decoder
- Sound module, PCM-PWM, I2S, DAC
- Package: 327-BGA
- Ambient Temperature –40 °C to 105°C
- ISO 21434 compliant / eSHE / HSM
- ISO 26262 ASIL-B compliant
- DRIVECORE™ Enabled
Applications
Compare families
Products
About
Introducing TRAVEO™ T2G CYT4DN: a cutting-edge microcontroller family tailored for automotive applications like instrument clusters and head-up displays (HUD). With a powerful 320 MHz Arm® Cortex®-M7 CPU for main tasks, a dedicated Arm® Cortex®-M0+ CPU for peripherals and security (HSM), it delivers exceptional performance.
Featuring 6 MB flash, 640 KB RAM, and 128 KB work flash, it is 2.7 V to 5.5 V kow power operation.
The TRAVEO™ T2G CYT4DN family offers a wide range of interfaces, including Gigabit Ethernet, 4-ch CAN FD, up to 12-ch SCB, and 2-ch LIN-UART. It also includes 2-ch SMIF supporting various modes. Its 2.5D engine, 4 MB VRAM, vector drawing, JPEG decoding, and versatile video-in and video-out options enhance its cluster capabilities. The family supports audio features like a sound module, PCM-PWM, I2S, DAC, and a 6-ch SMC + ZPD.
Packaged in 327-BGA, 17 × 17 × 1.70 mm, the TRAVEO™ T2G CYT4DN family ensures flexibility in design. It seamlessly integrates with various automotive systems through embedded peripherals, supporting protocols like CAN FD, LIN, CXPI, and Ethernet.
The TRAVEO™ T2G CYT4DN offers single chip solution up to 720p an HD resolution with enhanced 2.5D graphics engine. The On-The-Fly rendering mode and hardware decompression enables the most cost-efficient smart Cockpit without high-end 3D SoC or complicated software. And it features a dedicated best-in- class standby mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN communications, RTC and basic processing while the rest of microcontroller is in standby.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including MBIST, ECC Flash/RAM, CRC) to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure. On top of this, it offers extensive connectivity with 4 CAN FD, 2 LINs, two SPIs and new high-speed communicating interfaces such as one Gbit Ethernet and two CXPIs.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox™ Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO™ T2G Microcontrollers and TRAVEO™ T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Introducing TRAVEO™ T2G CYT4DN: a cutting-edge microcontroller family tailored for automotive applications like instrument clusters and head-up displays (HUD). With a powerful 320 MHz Arm® Cortex®-M7 CPU for main tasks, a dedicated Arm® Cortex®-M0+ CPU for peripherals and security (HSM), it delivers exceptional performance.
Featuring 6 MB flash, 640 KB RAM, and 128 KB work flash, it is 2.7 V to 5.5 V kow power operation.
The TRAVEO™ T2G CYT4DN family offers a wide range of interfaces, including Gigabit Ethernet, 4-ch CAN FD, up to 12-ch SCB, and 2-ch LIN-UART. It also includes 2-ch SMIF supporting various modes. Its 2.5D engine, 4 MB VRAM, vector drawing, JPEG decoding, and versatile video-in and video-out options enhance its cluster capabilities. The family supports audio features like a sound module, PCM-PWM, I2S, DAC, and a 6-ch SMC + ZPD.
Packaged in 327-BGA, 17 × 17 × 1.70 mm, the TRAVEO™ T2G CYT4DN family ensures flexibility in design. It seamlessly integrates with various automotive systems through embedded peripherals, supporting protocols like CAN FD, LIN, CXPI, and Ethernet.
The TRAVEO™ T2G CYT4DN offers single chip solution up to 720p an HD resolution with enhanced 2.5D graphics engine. The On-The-Fly rendering mode and hardware decompression enables the most cost-efficient smart Cockpit without high-end 3D SoC or complicated software. And it features a dedicated best-in- class standby mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN communications, RTC and basic processing while the rest of microcontroller is in standby.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including MBIST, ECC Flash/RAM, CRC) to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure. On top of this, it offers extensive connectivity with 4 CAN FD, 2 LINs, two SPIs and new high-speed communicating interfaces such as one Gbit Ethernet and two CXPIs.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox™ Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO™ T2G Microcontrollers and TRAVEO™ T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Share in WeChat
Scan the QR code with your WeChat App to share this page.