- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
The PSOC™ Control C1 family of MCUs, based on Arm® Cortex®-M0, delivers cost-effective motor control for consumer and industrial markets. Featuring field-oriented control (FOC), this family accelerates time-to-market via the ModusToolbox™ Motor Suite. Ideal applications span home appliances, HVAC systems, power tools, and light EV chargers, enabling efficient, rapid deployment of advanced motor-driven solutions.
Key Features
- Core frequency: 48 MHz
- Peripherals clock: 96 MHz
- Flash 32 - 200 kB, 16 KB RAM
- Supply voltage range: 1.8 - 5.5 V
- 12-ch. 12-bit ADC, 2x parallel S&H
- 8x 16-bit special purpose timers
- 2x CAN interfaces
- Up to 4x comparators
- 2-channel USIC (SPI/UART/IIC/IIS)
- Real time clock & watch dog timer
- TSSOP/VQFN/LQFP, 38 - 48 pins
- Temp range: -40°C to +85°C/105°C
Applications
About
PSOC™ Control C1 is part of the PSOC™ Control microcontroller family and offers a cost-effective solution based on the Arm® Cortex®-M0. Part of our PSOC™ Control Entry Line, PSOC™ Control C1 runs at 48 MHz and features key peripherals like MATH coprocessor, 2x1 Msps 12-bit ADCs, advanced motor control timers or the BCCU are running at 96 MHz.
PSOC™ Control C1 features up to 200 KB of flash memory and 16 KB of RAM which are protected via error correction (ECC) and parity. The integrated crystal oscillators for both main and RTC clock improves accuracy beyond the 1% of the internal oscillator.
Devices of the PSOC™ Control C1 family provide:
- up to 2x motor control timers (CCU8)
- 2x PWM timers,
- 4x analog comparators
- 2x hall/encoder interfaces
In addition to the five universal serial channels (UART, SPI, IIC, IIS, LIN) there is an option with two CAN nodes.
PSOC™ Control C1 can be used over a wide range of supply voltages and temperatures.
Motor control
PSOC™ Control C1 can be used in motor control applications with a need for cost-effective microcontrollers:
- Implementation of two 3-phase inverters with a two PWM timer unit CCU8, with shadow register transfer, external fault input, binary and floating pre-scaler, 16-bit to 64-bit width
- 2x interfaces to directly connect hall sensors and incremental encoder (POSIF)
- 12-bit ADC (1 Msps), 2x parallel S&H, up to 14 analog inputs
- 4x flexible serial channels configurable to UART, SPI, I2C, I2S
- 2x CAN nodes
System control
With a complete feature set from ADC to communication, PSOC™ Control C1 can be used for system control in a multitude of applications.
- Extensive portfolio of memory, package, GPIO and functionality options
- 4x flexible serial channels configurable to UART, SPI, I2C, I2S
- 2x CAN nodes
- GET the PSOC™ Control C1 evaluation kit (KIT_PSC1M3_EVK) to kickstart your software project.
- Download ModusToolbox™ Motor Suite software
- Check the available application notes on PSOC Control C1
- Setup a project in ModusToolbox Motor Suite, connect, profile and tune your motor
PSOC™ Control C1 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite is available for developers of PSOC™ Control C1 focus applications. Motor Suite provide a seamless graphical user interface that streamlines evaluation and training and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
Infineon’s longevity program ensures that there will be a plan to offer the participating products for a minimum of 15 years from the date of first sale (or a form-, fit-, and function-compatible device. This will be based on Infineon's current estimate of and subject to actual product demand.
PSOC™ Control C1 is part of the PSOC™ Control microcontroller family and offers a cost-effective solution based on the Arm® Cortex®-M0. Part of our PSOC™ Control Entry Line, PSOC™ Control C1 runs at 48 MHz and features key peripherals like MATH coprocessor, 2x1 Msps 12-bit ADCs, advanced motor control timers or the BCCU are running at 96 MHz.
PSOC™ Control C1 features up to 200 KB of flash memory and 16 KB of RAM which are protected via error correction (ECC) and parity. The integrated crystal oscillators for both main and RTC clock improves accuracy beyond the 1% of the internal oscillator.
Devices of the PSOC™ Control C1 family provide:
- up to 2x motor control timers (CCU8)
- 2x PWM timers,
- 4x analog comparators
- 2x hall/encoder interfaces
In addition to the five universal serial channels (UART, SPI, IIC, IIS, LIN) there is an option with two CAN nodes.
PSOC™ Control C1 can be used over a wide range of supply voltages and temperatures.
Motor control
PSOC™ Control C1 can be used in motor control applications with a need for cost-effective microcontrollers:
- Implementation of two 3-phase inverters with a two PWM timer unit CCU8, with shadow register transfer, external fault input, binary and floating pre-scaler, 16-bit to 64-bit width
- 2x interfaces to directly connect hall sensors and incremental encoder (POSIF)
- 12-bit ADC (1 Msps), 2x parallel S&H, up to 14 analog inputs
- 4x flexible serial channels configurable to UART, SPI, I2C, I2S
- 2x CAN nodes
System control
With a complete feature set from ADC to communication, PSOC™ Control C1 can be used for system control in a multitude of applications.
- Extensive portfolio of memory, package, GPIO and functionality options
- 4x flexible serial channels configurable to UART, SPI, I2C, I2S
- 2x CAN nodes
- GET the PSOC™ Control C1 evaluation kit (KIT_PSC1M3_EVK) to kickstart your software project.
- Download ModusToolbox™ Motor Suite software
- Check the available application notes on PSOC Control C1
- Setup a project in ModusToolbox Motor Suite, connect, profile and tune your motor
PSOC™ Control C1 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite is available for developers of PSOC™ Control C1 focus applications. Motor Suite provide a seamless graphical user interface that streamlines evaluation and training and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
Infineon’s longevity program ensures that there will be a plan to offer the participating products for a minimum of 15 years from the date of first sale (or a form-, fit-, and function-compatible device. This will be based on Infineon's current estimate of and subject to actual product demand.
Product Table
Share in WeChat
Scan the QR code with your WeChat App to share this page.