Oct 21, 2026
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
Oct 21, 2026
Solid-state relay (SSR) and contactor
SSR being a superior replacement for Electromagnetic Relays and Contactors
-
On this page
Overview
While circuit breakers typically respond to overloads or short circuits in the load path to protect wires and keep hazards and damage away from people and equipment, relays and contactors are remotely controlled on/off switches. Infineon's solid state relay (SSR) approaches are switches having galvanic isolation from input to output built in.
Benefits
- Switching cycles >> 1.000.000
- Built-in diagnostics
- No contact wear over time/use – no arcing effect
- 1/3 activation energy compared to EMR
- Constant contact resistance over lifetime
- Galvanic isolation up to 5.7 kV rms
- Minimal need for heatsinks
About
Using an SSR allows for control (e.g., from a microprocessor) over a high-power signal (e.g., switching of AC and DC loads) while isolating the logic part of a circuitry from high-power signals. Right now typically electro magnetic relays (EMR) are being used which provide isolation via a coil based electromagentic field clasing or opening a contact at the secondary side of a circuitry. EMRs do have mechanical moving parts built-in exposed to aging and arcing and therefore are limited in reliablity and fast switching. SSRs do overcome these shortcomings.
Digital switching of high voltage or high load currents is required in industrial automation systems for e.g. switching ON/OFF motors, valves, pumps, fans, contactors, or brakes. In medical or vehicle applications this functionality is of interest as well.
SSR as a combination of an galvanic isolator integrated driver (Infineon "iSSI") plus a power switch (Infineon OPTIMOS TM/COOLMOS TM or IGBT) provides flexibility to address different kinds and magnitudes of load currents.
Infineon "iSSI" family provides diagnostic and protection features such as for overcurrent and with Miller Clamping. Temperature of the corresponding power switch may be monitored as well. Form factor of an SSR may be chosen as small as with EMR.
No supply power is needed at the secondary side of the galvanic isolator to have SSR operating.
Using an SSR allows for control (e.g., from a microprocessor) over a high-power signal (e.g., switching of AC and DC loads) while isolating the logic part of a circuitry from high-power signals. Right now typically electro magnetic relays (EMR) are being used which provide isolation via a coil based electromagentic field clasing or opening a contact at the secondary side of a circuitry. EMRs do have mechanical moving parts built-in exposed to aging and arcing and therefore are limited in reliablity and fast switching. SSRs do overcome these shortcomings.
Digital switching of high voltage or high load currents is required in industrial automation systems for e.g. switching ON/OFF motors, valves, pumps, fans, contactors, or brakes. In medical or vehicle applications this functionality is of interest as well.
SSR as a combination of an galvanic isolator integrated driver (Infineon "iSSI") plus a power switch (Infineon OPTIMOS TM/COOLMOS TM or IGBT) provides flexibility to address different kinds and magnitudes of load currents.
Infineon "iSSI" family provides diagnostic and protection features such as for overcurrent and with Miller Clamping. Temperature of the corresponding power switch may be monitored as well. Form factor of an SSR may be chosen as small as with EMR.
No supply power is needed at the secondary side of the galvanic isolator to have SSR operating.
Share in WeChat
Scan the QR code with your WeChat App to share this page.