- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Engine speed sensors
XENSIV™ engine sensors for highly accurate speed, direction and position sensing in pole wheel and steel wheel applications
-
On this page
Overview
Infineon's XENSIV™ engine speed sensors use ferromagnetic gear teeth or encoder targets to detect linear or rotational speed via contactless magnetic sensing, delivering a clear and reliable output signal. Tailored for automotive safety and powertrain applications, they feature integrated capacitors for superior EMC robustness and excellent ESD protection. All are automotive AEC-Q100 qualified and also suited for related industrial applications.
Key Features
- Highly accurate measurements
- Mono and differential Hall elements
- For various pole and steel wheels
- Wide automotive temperature range
- Pre-programmed and programmable types
- Duty cycle / multiple PWM protocols
- Sn and Ni plated options
- SmCo, NdFeB and ferrite magnet options
- Supports all common tooth wheels
- True power-on options
- 3-wire voltage interface
- High EMC robustness
Applications
Products
The XENSIV™ TLE4922/27 is a family of low-complexity Hall-based crankshaft sensor, for speed and position measurements, housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified.
TLE4922 key facts
- Optimized for 2-wheeler applications
- Low-complexity mono-Hall effect sensor for speed and position measurements
- Twist independent mounting (TIM)
- Designed for harsh conditions (5000 h at 155°C)
- Short-circuit protection, overvoltage shutdown and reverse voltage protection
TLE4927 key facts
- Low-complexity differential Hall effect sensor for speed and position measurements
- Large operating air gaps
- 2 and 3-wire configuration possible
- Reverse voltage protection
- Digital output signal / duty cycle protocol
The XENSIV™ TLE4922/27 sensors are well-suited for both pole wheel and steel wheel applications.
The XENSIV™ TLE4929 is a family of differential high performance Hall-based crank sensors housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified, covering the highest operating temperature profiles (2500 h at 175°C with limited peaks up to 185°C)
TLE4929C-XAN key facts
- Stop-start
- Ignition control
- Misfire detection
- Trimmed for rare earth magnets (SmCo, NdFeB)
- PWM output protocol
TLE4929C-XAF key facts
- Stop-Start
- Ignition control
- Misfire detection
- Optimized for rare earth and ferrite magnets (NdFeB, Fe)
- PWM or Duty cycles protocol
TLE4929C-XHA key facts
- Stop-start
- Optimized for hybrid vehicles
- Trimmed for rare earth magnets (SmCo, NdFeB)
- PWM or duty cycle output protocol
TLE4929C-X2A key facts
- Optimized for 2-wheeler applications
- Trimmed for rare earth magnets (SmCo, NdFeB)
- PWM output protocol
The XENSIV™ TLE4929 sensors are well-suited for both pole wheel and steel wheel applications.
The XENSIV™ TLE5028 is a family of highly sensitive GMR-based Crankshaft sensors housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified, up to 155°C with limited peaks above.
TLE5028 key facts
- Optimized for pole wheel applications
- PWM protocol options: 45/135 µs and 45/90 µs
- Advanced stop-start capabilities including direction detection, temperature compensation and watchdog
- Short-circuit protection
- Increased air gap capability
- Digital diagnostic interface supports in-system end-of-line test
- Available upon request only
The XENSIV™ TLE498x is a family of Hall effect camshaft speed sensors housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified, covering the highest operating temperature profiles (TLE4986: 2500 h at 175°C, and TLE4988: 2600 h at 175°C with limited peaks above).
TLE4983/4 key facts
- First-generation camshaft sensor
- Successors: see TLE4986 and TLE4988
TLE4986 key facts
- Next-generation camshaft sensor
- Tuned for SmCo (samarium-cobalt) magnets
- Flexible switching algorithm options for wheels up to 32 teeth
TLE4988 key facts
- Latest-generation camshaft sensor based on the latest technology for long-term supply
- Tuned options for SmCo (samarium-cobalt), NdFeB (neodymium) and ferrite magnets
- Flexible switching algorithm options for wheels up to 32 teeth
All XENSIV™ TLE498x camshaft sensors are based on mono-Hall, supporting true power-on (TPO) functionality and twist independent mounting (TIM), and are well-suited for both pole wheel and steel wheel applications.
The XENSIV™ TLE4922/27 is a family of low-complexity Hall-based crankshaft sensor, for speed and position measurements, housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified.
TLE4922 key facts
- Optimized for 2-wheeler applications
- Low-complexity mono-Hall effect sensor for speed and position measurements
- Twist independent mounting (TIM)
- Designed for harsh conditions (5000 h at 155°C)
- Short-circuit protection, overvoltage shutdown and reverse voltage protection
TLE4927 key facts
- Low-complexity differential Hall effect sensor for speed and position measurements
- Large operating air gaps
- 2 and 3-wire configuration possible
- Reverse voltage protection
- Digital output signal / duty cycle protocol
The XENSIV™ TLE4922/27 sensors are well-suited for both pole wheel and steel wheel applications.
The XENSIV™ TLE4929 is a family of differential high performance Hall-based crank sensors housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified, covering the highest operating temperature profiles (2500 h at 175°C with limited peaks up to 185°C)
TLE4929C-XAN key facts
- Stop-start
- Ignition control
- Misfire detection
- Trimmed for rare earth magnets (SmCo, NdFeB)
- PWM output protocol
TLE4929C-XAF key facts
- Stop-Start
- Ignition control
- Misfire detection
- Optimized for rare earth and ferrite magnets (NdFeB, Fe)
- PWM or Duty cycles protocol
TLE4929C-XHA key facts
- Stop-start
- Optimized for hybrid vehicles
- Trimmed for rare earth magnets (SmCo, NdFeB)
- PWM or duty cycle output protocol
TLE4929C-X2A key facts
- Optimized for 2-wheeler applications
- Trimmed for rare earth magnets (SmCo, NdFeB)
- PWM output protocol
The XENSIV™ TLE4929 sensors are well-suited for both pole wheel and steel wheel applications.
The XENSIV™ TLE5028 is a family of highly sensitive GMR-based Crankshaft sensors housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified, up to 155°C with limited peaks above.
TLE5028 key facts
- Optimized for pole wheel applications
- PWM protocol options: 45/135 µs and 45/90 µs
- Advanced stop-start capabilities including direction detection, temperature compensation and watchdog
- Short-circuit protection
- Increased air gap capability
- Digital diagnostic interface supports in-system end-of-line test
- Available upon request only
The XENSIV™ TLE498x is a family of Hall effect camshaft speed sensors housed in a "Plastic Green Single Small Outline" package, with a 3-wire voltage interface (PG-SSO-3). These sensors are automotive AEC-Q100 qualified, covering the highest operating temperature profiles (TLE4986: 2500 h at 175°C, and TLE4988: 2600 h at 175°C with limited peaks above).
TLE4983/4 key facts
- First-generation camshaft sensor
- Successors: see TLE4986 and TLE4988
TLE4986 key facts
- Next-generation camshaft sensor
- Tuned for SmCo (samarium-cobalt) magnets
- Flexible switching algorithm options for wheels up to 32 teeth
TLE4988 key facts
- Latest-generation camshaft sensor based on the latest technology for long-term supply
- Tuned options for SmCo (samarium-cobalt), NdFeB (neodymium) and ferrite magnets
- Flexible switching algorithm options for wheels up to 32 teeth
All XENSIV™ TLE498x camshaft sensors are based on mono-Hall, supporting true power-on (TPO) functionality and twist independent mounting (TIM), and are well-suited for both pole wheel and steel wheel applications.
Share in WeChat
Scan the QR code with your WeChat App to share this page.