- Consumer Wearables
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Silicon Carbide Bidirectional Switches
750 V CoolSiC™ Bidirectional switch (BDS)
-
On this page
Overview
Built on the rugged CoolSiC™ G2 technology, the CoolSiC™ bidirectrional switch (BDS) integrates two SiC power switches in a dual‑die common‑drain architecture within a top‑side‑cooled Q‑DPAK package, simplifying system design and enabling next‑generation topologies. Designed for modern power grids, AI power shelf, solar inverter and energy systems, CSI drive, it delivers high reliability, efficiency, and low lifetime TCO.
Key Features
- Two dies in back to back
- Overload capability 200°C for 100 h
- Ready for native liquid cooling
- 2 μs short circuit ruggedness
- 100% avalanche tested
- 840 Vbr maximum
- 2.3 mm package height
Applications
Products
About
The 750 V CoolSiC™ G2 bidirectional switch combines two SiC power switches in a dual-die common-drain architecture within one top-side-cooled Q-DPAK package. It supports active current conduction and voltage blocking in both directions, simplifying designs that would otherwise require two discrete back-to-back switches. The integrated approach reduces component count and PCB footprint while helping minimize parasitic inductance for efficient, reliable high-frequency switching. CoolSiC™ BDS is suited to next-generation power-conversion topologies such as Vienna rectifiers and matrix converters, with target applications including HVDC AI power supplies, battery and capacitor backup units, solar and energy storage systems, bidirectional EV charging, CSI drives, HVAC systems, and solid-state circuit breakers.
This application note describes Infineon’s new heat-spreader dual small-outline package (HDSOP) family, which consists of TSC surface-mount devices (SMDs) designed for HV applications.
• Explains the advantages of TSC
• Discusses different assembly methods and thermal stacks and their influence on thermal performance
• Addresses the different manufacturing challenges a hardware designer must consider when using TSC
The new CoolSiC™ G2 Bidirectional Switch (BDS) Full-Bridge (FB) evaluation board showcases Infineon’s latest 750 V CoolSiC™ G2-based Silicon Carbide (SiC) BDS technology. Designed for demanding high-voltage applications, the board delivers the robustness, thermal performance, and efficiency required in modern power conversion systems.
The 750 V CoolSiC™ G2 bidirectional switch combines two SiC power switches in a dual-die common-drain architecture within one top-side-cooled Q-DPAK package. It supports active current conduction and voltage blocking in both directions, simplifying designs that would otherwise require two discrete back-to-back switches. The integrated approach reduces component count and PCB footprint while helping minimize parasitic inductance for efficient, reliable high-frequency switching. CoolSiC™ BDS is suited to next-generation power-conversion topologies such as Vienna rectifiers and matrix converters, with target applications including HVDC AI power supplies, battery and capacitor backup units, solar and energy storage systems, bidirectional EV charging, CSI drives, HVAC systems, and solid-state circuit breakers.
This application note describes Infineon’s new heat-spreader dual small-outline package (HDSOP) family, which consists of TSC surface-mount devices (SMDs) designed for HV applications.
• Explains the advantages of TSC
• Discusses different assembly methods and thermal stacks and their influence on thermal performance
• Addresses the different manufacturing challenges a hardware designer must consider when using TSC
The new CoolSiC™ G2 Bidirectional Switch (BDS) Full-Bridge (FB) evaluation board showcases Infineon’s latest 750 V CoolSiC™ G2-based Silicon Carbide (SiC) BDS technology. Designed for demanding high-voltage applications, the board delivers the robustness, thermal performance, and efficiency required in modern power conversion systems.
Share in WeChat
Scan the QR code with your WeChat App to share this page.