- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
Classic HITFET™ 24V is the established low-side switches family for automotive and industrial applications. Thanks to their proven technology, the reliable devices are the right solution for applications that require high robustness and energy capability. The family consists of single and dual channel switches from 18 mΩ to 550 mΩ in three different packages: TO252, SOT223, and DSO-8.
Key Features
- RDS(on) range 18-121 mΩ
- Up to 36 V operating voltage
- One channel
- Automotive Qualified, AEC-Q100
- High energy capability
- Basic self-protection & diagnosis
Applications
Compare families
Products
About
Infineon’s Classic HITFET™ 24V (“Highly Integrated Temperature protected MOSFET”) low-side switches have been established in the market for more than 25 years. Thanks to their reliable technology, these devices are the right solution for applications that require high robustness and energy capability. Classic HITFET™ 24V devices are used in automotive applications in commercial, construction, and agricultural vehicles as well as in industrial applications.
The Classic HITFET™ 24V family is available as single and dual channel device with RDS(ON) range from 18 mΩ to 490 mΩ. This family comes in various packages. The family boasts an impressive range of protection and diagnostic features, including short circuit, overload, overtemperature, overvoltage, and ESD protection. The Classic HITFET™ 24V family also offers both latch and restart device options, making it versatile and easy to tailor to specific application needs.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineon’s Classic HITFET™ 24V (“Highly Integrated Temperature protected MOSFET”) low-side switches have been established in the market for more than 25 years. Thanks to their reliable technology, these devices are the right solution for applications that require high robustness and energy capability. Classic HITFET™ 24V devices are used in automotive applications in commercial, construction, and agricultural vehicles as well as in industrial applications.
The Classic HITFET™ 24V family is available as single and dual channel device with RDS(ON) range from 18 mΩ to 490 mΩ. This family comes in various packages. The family boasts an impressive range of protection and diagnostic features, including short circuit, overload, overtemperature, overvoltage, and ESD protection. The Classic HITFET™ 24V family also offers both latch and restart device options, making it versatile and easy to tailor to specific application needs.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.