Oct 21, 2026
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
Oct 21, 2026
Power modules
Comprehensive portfolio of IGBT, SiC MOSFET, thyristor, and diode power modules for industrial, automotive, and renewable energy applications
-
On this page
Browse by category
IGBT modules
Unlock the potential of IGBT modules: Achieve the highest reliability and optimal electrical performance with unhindered design flexibility
MOSFET (Si & SiC) Modules
Power MOSFET modules in different technologies (Si &SiC) qualified for wide variety industrial and automotive applications
Intelligent power modules (IPM)
CIPOS™ Intelligent Power Modules for high performance and high intergration
Diodes and thyristors (Si/SiC)
Enhance your designs with Infineon’s high-performance thyristors and diodes for a wide range of requirements
Automotive IGBT and CoolSiC™ MOSFET modules
Automotive power modules based on leading Si IGBT and CoolSiC™ technologies designed for hybrid electric and full electric vehicle (xEV) applications
Automotive IGBT and CoolSiC™ MOSFET modules Subfamilies
High density power modules
Reducing the TCO of generative AI datacenters
About
Power modules are packages for power semiconductor devices. These devices, also referred to as dies or chips, are made of different semiconductor materials like Silicon (Si) or wide bandgap materials such as silicon carbide (SiC).
Designers are spoilt for choice by Infineon’s product range. Depending on the system design, they can choose between IGBT or SiC MOSFET-based power modules, also available with automotive qualification. In addition, Infineon offers thyristor and diode power modules, and when looking for integrated solutions, the CIPOS™ intelligent power module family should be taken into consideration.
Power modules are ideal in a variety of applications – from small home appliances as low as 20 W up to several MW in transmission and distribution or wind applications.
Insulated-gate bipolar transistor - or IGBT – chips are soldered or sintered on a substrate that serves as electrical and thermal contact or provides electrical insulation where needed. Most power modules nowadays are IGBT-based and Infineon’s latest IGBT chip generation is TRENCHSTOP™ IGBT7.
Infineon has a wide variety of different IGBT power module packages, configurations, and voltages, as well as current classes for an almost infinite number of applications.
Silicon carbide (SiC) MOSFETs belong to wide bandgap materials. Compared to silicon, SiC power modules can achieve higher operating temperatures and switching frequencies for an overall increase in system efficiency. Infineon’s CoolSiC™ MOSFET power module solutions serve applications like renewable energies or power supplies.
Additional we offer silicon based CoolMOS™ MOSFET power modules which is a perfect fit for a cost-performance combination for on-board charger and EV-Aux applications.
While thyristor/diode modules consist of a diode and a thyristor in one package, bridge rectifier modules are equipped with four diodes. The semiconductor material used is either silicon or silicon carbide Schottky Diodes.
In addition, Infineon offers thyristor soft starter modules. As the name implies, these power modules are used to gradually increase the voltage at the beginning of the starting sequence.
Infineon's automotive-qualified power modules are designed to meet the demanding requirements of hybrid and electric vehicles. Our modules, based on leading Si IGBT and CoolSiC technologies, offer best-in-class performance, fast switching, and low switching losses to maximize system efficiency. With AQG 324 qualification, our modules provide high ease of use in designing and manufacturing traction inverters.
Our automotive IGBT modules, including the HybridPACK and EasyPACK product families, feature leading-edge technologies like EDT3, delivering excellent efficiency and high reliability. These modules cover inverter power classes from 30 kW to 250 kW and are available in half-bridge and B6-bridge configurations, making them ideal for plug-in hybrid vehicles and electric cars.
By leveraging Infineon's automotive-qualified power modules, designers can improve system efficiency, reduce costs, and accelerate time-to-market for their electric vehicle applications.
Intelligent power modules (IPMs) consist of silicon IGBTs, MOSFETs, or silicon carbide MOSFET chips in combination with a gate driver in one package. The integration of dies and gate driver ICs results in a smaller system size compared to discrete solutions.
OptiMOS™ dual- and quad-phase smart power modules integrate OptiMOS™ power stages with proprietary inductors, capacitors and optimized packaging on a single substrate. They target primarily AI data centers, are key enablers of vertical power delivery and offer best in class efficiency and power density.
Power modules are packages for power semiconductor devices. These devices, also referred to as dies or chips, are made of different semiconductor materials like Silicon (Si) or wide bandgap materials such as silicon carbide (SiC).
Designers are spoilt for choice by Infineon’s product range. Depending on the system design, they can choose between IGBT or SiC MOSFET-based power modules, also available with automotive qualification. In addition, Infineon offers thyristor and diode power modules, and when looking for integrated solutions, the CIPOS™ intelligent power module family should be taken into consideration.
Power modules are ideal in a variety of applications – from small home appliances as low as 20 W up to several MW in transmission and distribution or wind applications.
Insulated-gate bipolar transistor - or IGBT – chips are soldered or sintered on a substrate that serves as electrical and thermal contact or provides electrical insulation where needed. Most power modules nowadays are IGBT-based and Infineon’s latest IGBT chip generation is TRENCHSTOP™ IGBT7.
Infineon has a wide variety of different IGBT power module packages, configurations, and voltages, as well as current classes for an almost infinite number of applications.
Silicon carbide (SiC) MOSFETs belong to wide bandgap materials. Compared to silicon, SiC power modules can achieve higher operating temperatures and switching frequencies for an overall increase in system efficiency. Infineon’s CoolSiC™ MOSFET power module solutions serve applications like renewable energies or power supplies.
Additional we offer silicon based CoolMOS™ MOSFET power modules which is a perfect fit for a cost-performance combination for on-board charger and EV-Aux applications.
While thyristor/diode modules consist of a diode and a thyristor in one package, bridge rectifier modules are equipped with four diodes. The semiconductor material used is either silicon or silicon carbide Schottky Diodes.
In addition, Infineon offers thyristor soft starter modules. As the name implies, these power modules are used to gradually increase the voltage at the beginning of the starting sequence.
Infineon's automotive-qualified power modules are designed to meet the demanding requirements of hybrid and electric vehicles. Our modules, based on leading Si IGBT and CoolSiC technologies, offer best-in-class performance, fast switching, and low switching losses to maximize system efficiency. With AQG 324 qualification, our modules provide high ease of use in designing and manufacturing traction inverters.
Our automotive IGBT modules, including the HybridPACK and EasyPACK product families, feature leading-edge technologies like EDT3, delivering excellent efficiency and high reliability. These modules cover inverter power classes from 30 kW to 250 kW and are available in half-bridge and B6-bridge configurations, making them ideal for plug-in hybrid vehicles and electric cars.
By leveraging Infineon's automotive-qualified power modules, designers can improve system efficiency, reduce costs, and accelerate time-to-market for their electric vehicle applications.
Intelligent power modules (IPMs) consist of silicon IGBTs, MOSFETs, or silicon carbide MOSFET chips in combination with a gate driver in one package. The integration of dies and gate driver ICs results in a smaller system size compared to discrete solutions.
OptiMOS™ dual- and quad-phase smart power modules integrate OptiMOS™ power stages with proprietary inductors, capacitors and optimized packaging on a single substrate. They target primarily AI data centers, are key enablers of vertical power delivery and offer best in class efficiency and power density.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Discover our Infineon Academy learning platform
Join our empowering community
Explore our cutting-edge boards & designs
Start your designs with our ready-to-use solutions