Oct 21, 2026
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
Oct 21, 2026
SECORA™ Connect Solutions
Enable secured payments with any device
-
On this page
Overview
Today virtually any device can be a payment device. From wearables and connected cars to smart home appliances, smart TVs and speakers, OEMs have a unique opportunity to add value and become integrated into new and convenient consumer purchasing models.
Applications
Browse by category
SECORA™ Connect X
Empowering smart wearables with an active ultra-low-power NFC card emulation
SECORA™ Connect E
Embedded Secure Element providing turnkey EMVCo payments for IoT devices
About
Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications despite severe space and power limitations. When equipped with secured embedded and NFC capabilities, these devices can allow you to not only pay at a store, or remotely but also store a token, car key, etc...
SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning any wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various embedded and NFC secured applications.
SECORA™ Connect X turns any active wearable like smart watches, fitness trackers and smart rings into a secured payment device. It features a Secure Element with active ultra-low-power NFC card emulation (CE) that enables Mastercard®/Visa® contactless payments and longer battery life.
SECORA™ Connect X is the smallest active NFC CE device on the market allowing for flexible designs. As a subset of the NFC mobile device class, it is optimized for the most common wearable use cases and reduces costs by requiering fewer external electronic components.
Provided as a comprehensive turnkey offering, SECORA™ Connect X empowers users to securely provision, store, select, and utilize multiple payment credentials. Transforming standard wearables or IoT devices into a powerful and versatile wallet.
SECORA™ Connect E is a future-proof embedded Secure Element. It allows integrating secured payments into IoT devices like notebook, tablet, AR/VR, smart speaker, smart TV, gaming, IoT hub/devices, etc., As the smallest EMVCo certified chip on the market, SECORA™ Connect E fits into any IoT (USB dongles, tiny gaming joysticks, TV remote) or wearable (ex: AR/VR) design regardless of size, shape or material, while JavaCard and Global Platform foundation provides seamless integration through comprehensive development tools. With pre-certified applets and generous 1MB memory capacity developers can create custom applications that leverage several secured IoT use cases.
Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications despite severe space and power limitations. When equipped with secured embedded and NFC capabilities, these devices can allow you to not only pay at a store, or remotely but also store a token, car key, etc...
SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning any wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various embedded and NFC secured applications.
SECORA™ Connect X turns any active wearable like smart watches, fitness trackers and smart rings into a secured payment device. It features a Secure Element with active ultra-low-power NFC card emulation (CE) that enables Mastercard®/Visa® contactless payments and longer battery life.
SECORA™ Connect X is the smallest active NFC CE device on the market allowing for flexible designs. As a subset of the NFC mobile device class, it is optimized for the most common wearable use cases and reduces costs by requiering fewer external electronic components.
Provided as a comprehensive turnkey offering, SECORA™ Connect X empowers users to securely provision, store, select, and utilize multiple payment credentials. Transforming standard wearables or IoT devices into a powerful and versatile wallet.
SECORA™ Connect E is a future-proof embedded Secure Element. It allows integrating secured payments into IoT devices like notebook, tablet, AR/VR, smart speaker, smart TV, gaming, IoT hub/devices, etc., As the smallest EMVCo certified chip on the market, SECORA™ Connect E fits into any IoT (USB dongles, tiny gaming joysticks, TV remote) or wearable (ex: AR/VR) design regardless of size, shape or material, while JavaCard and Global Platform foundation provides seamless integration through comprehensive development tools. With pre-certified applets and generous 1MB memory capacity developers can create custom applications that leverage several secured IoT use cases.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Discover our third party ecosystem partner offerings
Explore further documentation
Join our empowering community