Browse by category
OptiMOS™ 5 150 V
A breakthrough reduction in R<sub>DS(on)</sub> and reverse recovery charge (Q<sub>rr</sub>)
OptiMOS™ 5 40 V and 60 V
Shrink your design and boost the efficiency
OptiMOS™ 5 80 V and 100 V
Industry-leading OptiMOS™ 5 power MOSFETs in 80 V and 100 V for telecom and server power supplies
OptiMOS™ 5 25 V and 30 V
Benchmark power density and energy efficiency in standby and full operation with OptiMOS™ 5 power MOSFETs in 25 V and 30 V
About
The OptiMOS™ 5 family of MOSFETs features high-performance MOSFETs by combining leading-edge silicon technology along with packaging innovation.
The benefits of this family includes:
- High system efficiency
- Less paralleling
- Increased power density
- Very low voltage overshoot
- Low switching losses
- Reduced snubber circuit needed
- System cost reduction
- Improvements in EMI
- Improved commutation ruggedness
The OptiMOS™ 5 power MOSFET family is available in voltage ranges from 25 V to 150 V with a wide variety of package options.
The package options includes:
- TO-220
- TO-220 FullPAK
- TO-Leadless (TOLL)
- SuperSO8 (5x6)
- PQFN 3.3x3.3
- PQFN 2x2
- D2PAK 7-pin
- D2PAK and
- DPAK
The OptiMOS™ 5 MOSFET voltage node is optimized for the intended application. The OptiMOS™ 5 40 V and 60 V MOSFETs are optimized for synchronous rectification with low Rds(on), low FOMg and include a schottky-like body diode.
The OptiMOS™ 5 150 V family offers best-in-class Rds(on), Qg and Qgd as well as superior Qrr for improved EMI behavior.
Target applications include:
- SMPS: AC-DC converters, adapters, chargers, offline power supplies, LCD TV's, PC power, server and telecom
- Inverters and battery powered: Solar, BPA, Industrial drives, multicopter and power tools.
The OptiMOS™ 5 family of MOSFETs features high-performance MOSFETs by combining leading-edge silicon technology along with packaging innovation.
The benefits of this family includes:
- High system efficiency
- Less paralleling
- Increased power density
- Very low voltage overshoot
- Low switching losses
- Reduced snubber circuit needed
- System cost reduction
- Improvements in EMI
- Improved commutation ruggedness
The OptiMOS™ 5 power MOSFET family is available in voltage ranges from 25 V to 150 V with a wide variety of package options.
The package options includes:
- TO-220
- TO-220 FullPAK
- TO-Leadless (TOLL)
- SuperSO8 (5x6)
- PQFN 3.3x3.3
- PQFN 2x2
- D2PAK 7-pin
- D2PAK and
- DPAK
The OptiMOS™ 5 MOSFET voltage node is optimized for the intended application. The OptiMOS™ 5 40 V and 60 V MOSFETs are optimized for synchronous rectification with low Rds(on), low FOMg and include a schottky-like body diode.
The OptiMOS™ 5 150 V family offers best-in-class Rds(on), Qg and Qgd as well as superior Qrr for improved EMI behavior.
Target applications include:
- SMPS: AC-DC converters, adapters, chargers, offline power supplies, LCD TV's, PC power, server and telecom
- Inverters and battery powered: Solar, BPA, Industrial drives, multicopter and power tools.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models