Oct 21, 2026
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
Oct 21, 2026
TLE9012DQU Complex Device Driver
Discover Infineon's BMS TLE9012DQU Complex Device Driver
-
On this page
Overview
This complex device driver (CDD) runs on AURIX™ TC38x microcontroller and supports the usage, the configuration and the supervision of Infineon’s Monitoring and Balancing IC TLE9012DQU. It acts as a gateway between the battery management system application software and the TLE9012DQU hardware devices and is ISO26262 (ASIL-D) as well as AUTOSAR compliant.
Key Features
- Free Evaluation License available
- ISO26262 ASIL D
- Configuration of TLE9012DQU
- Status Monitoring
- Error Detection and Reporting
- Safety Device Driver
Benefits
- Reduction of development time
- Accelerates time to market
- Rapid prototyping
- Customizable configuration
- ASIL D-compliant acc. to ISO26262
- Supporting AUTOSAR 4.4.0
About
The TLE9012DQU BMS Complex Device Driver is responsible to generate and schedule messages according to the configuration and incorporate commands from the application. Messages are transmitted via the UART interface of the TLE9015DQU Transceiver and the TLE9012DQU Balancing and Monitoring IC. The CDD allows for a large variety of configuration parameters to be easily customized according to your needs. Individual configuration files can immediately be generated for your BMS project and enable a significant acceleration of development time.
You can request a free 3-month evaluation license for new projects via the Infineon Developer Center.
The TLE9012DQU BMS Complex Device Driver is responsible to generate and schedule messages according to the configuration and incorporate commands from the application. Messages are transmitted via the UART interface of the TLE9015DQU Transceiver and the TLE9012DQU Balancing and Monitoring IC. The CDD allows for a large variety of configuration parameters to be easily customized according to your needs. Individual configuration files can immediately be generated for your BMS project and enable a significant acceleration of development time.
You can request a free 3-month evaluation license for new projects via the Infineon Developer Center.
Share in WeChat
Scan the QR code with your WeChat App to share this page.