Overview
OPTIGA™ Authenticate gives objects and devices a unique identity to verify their authenticity and to help protect against counterfeits. Authentication needs vary across consumables, depending on design constraints and regulatory requirements. Therefore, Infineon offers contact-based and NFC-based solutions. These turnkey authentication solutions are ideal for batteries, disposables, and accessories, as well as for complex industrial systems.
Benefits
- Turnkey authentication solutions
- Full system integration support
- High configuration flexibility
- Tiny and robust TSNP SMD package
Applications
Products
About
The OPTIGA™ Authenticate family offers both hardware-based authentication solutions and NFC (Near field communication) tags to protect companies and consumers from the damage of counterfeit products.
The OPTIGA™ Authenticate portfolio is focused on offering hardware-based, turnkey device authentication solutions. Among their various applications are rechargeable batteries, consumer electronics, light electric vehicles, and single-use disposables such as printer cartridges.
The NFC tags portfolio is suited for authenticating luxury goods, cosmetics, and healthcare/lifestyle goods such as e-toothbrush, air purifiers, and interactive toys. It offers secured device activation and configuration, as well as consumer engagement as an added benefit.
With trade globalization and the increase of online shopping, counterfeiting often at a sophisticated level is on the rise. OPTIGA™ Authenticate solutions combine robust authentication with unprecedented levels of configuration flexibility to build consumer trust through reliable quality and performance. They also safeguard OEM brand value and business models by protecting against fakes.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class II.
The OPTIGA™ Authenticate family offers both hardware-based authentication solutions and NFC (Near field communication) tags to protect companies and consumers from the damage of counterfeit products.
The OPTIGA™ Authenticate portfolio is focused on offering hardware-based, turnkey device authentication solutions. Among their various applications are rechargeable batteries, consumer electronics, light electric vehicles, and single-use disposables such as printer cartridges.
The NFC tags portfolio is suited for authenticating luxury goods, cosmetics, and healthcare/lifestyle goods such as e-toothbrush, air purifiers, and interactive toys. It offers secured device activation and configuration, as well as consumer engagement as an added benefit.
With trade globalization and the increase of online shopping, counterfeiting often at a sophisticated level is on the rise. OPTIGA™ Authenticate solutions combine robust authentication with unprecedented levels of configuration flexibility to build consumer trust through reliable quality and performance. They also safeguard OEM brand value and business models by protecting against fakes.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class II.