FR60 family
32-bit MCU which covers the range from 384 KB to 2 MB embedded flash (operating speed of up to 100 MHz)
-
On this page
Overview
The proprietary 32-bit RISC CPU core features an operating speed of up to 100 MHz. This RISC core, which is based on a Harvard architecture with a separate instruction and databus, is optimized for the fastest operation from embedded flash. An optimized instruction set assures low code-size densities and high execution speeds.
Key Features
- 32-bit RISC CPU core
- Operating speed up to 100 MHz
- 384 KB to 2 MB embedded flash
- Built-in I/O resources
- Built-in bus control mechanisms
- RealOS
- Wide range of automotive applications
About
The devices cover a wide range of automotive fields, the FR60 Lite devices being optimized for applications that require smaller packages with low power. FR60 series devices include built-in I/O resources and bus control mechanisms for embedded controllers that require high-performance and high-speed CPU processing.
For creating application systems and user programs, use RealOS configuration software. RealOS must be installed on the host computer to develop RealOS application programs; see RealOS site.
Memory densities range from 384 KB to 2 MB flash. The highly reliable, high-speed flash has an endurance of 100,000 write/erase cycles with up to 20 years of data retention.
The devices include Controller Area Network (CAN), FlexRay, Local Interconnect Network (LIN), and MediaLB and APIX interfaces. These interfaces, combined with the large on-chip memory capacity, enable efficient data collection, processing, and distribution.
The devices cover a wide range of automotive fields, the FR60 Lite devices being optimized for applications that require smaller packages with low power. FR60 series devices include built-in I/O resources and bus control mechanisms for embedded controllers that require high-performance and high-speed CPU processing.
For creating application systems and user programs, use RealOS configuration software. RealOS must be installed on the host computer to develop RealOS application programs; see RealOS site.
Memory densities range from 384 KB to 2 MB flash. The highly reliable, high-speed flash has an endurance of 100,000 write/erase cycles with up to 20 years of data retention.
The devices include Controller Area Network (CAN), FlexRay, Local Interconnect Network (LIN), and MediaLB and APIX interfaces. These interfaces, combined with the large on-chip memory capacity, enable efficient data collection, processing, and distribution.
Share in WeChat
Scan the QR code with your WeChat App to share this page.