Oct 21, 2026
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
Oct 21, 2026
Overview
The ultra-compact PQFN 2 x 2 portfolio is part of Infineon’s vast offering of small-form-factor MOSFETs with low RDS(on)and high switching performance. This family is optimized for efficiency in a small footprint, making it the perfect solution for load switches, low-power DC-DC applications including LED lighting, and wireless charging MOSFETs.
Key Features
- Low RDS(on)in a small package
- Board space reduction
- Low gate charge
- Low switching and drive losses
- 2.5 V and 4.5 V gate drive options
Applications
Products
About
Combined with the highest flexibility in PCB layout routing, the outstanding electrical performance and small footprint of only 2x2 mm² further enable best-in-class power density, form factor improvement, and reduced system temperature in end applications. These allow designers to have a more relaxed thermal management, shrinking of the system size, significant space-saving, reduced system costs, and easy-to-design products.
The PQFN 2x2 package is available with both N-Channel Power IR MOSFET and OptiMOS™ MOSFET technologies, offering customers optimum solutions for both general-purpose and high-performance applications. This ultra-compact package combined with outstanding electrical performance enable form factor improvement in end applications.
The gate threshold voltage, VGS(th) is the minimum amount of gate-to-source voltage required to create a conducting path between the source and drain terminals of the power MOSFET. Infineon offers a variety of options for VGS(th):
- NL (Normal level): 2 V - 4 V
- LL (Logic level): 1 V - 3 V
- SLL (Super logic level): 0.5 V - 1 V
When to use logic level (LL/SLL) devices:
- In low-frequency applications, the MOSFET can be driven directly from a microcontroller, eliminating the need of an external MOSFET driver.
- Some systems have limited bus voltages, e.g., 5 V, which require the use of LL/SLL devices.
When to use normal level (NL) devices:
- In noisy environments, the elevated threshold voltage prevents false turn-on of the MOSFET.
- These devices have a lower gate charge and lower RDS(on), and are not typically limited to <= 100 V devices.
Combined with the highest flexibility in PCB layout routing, the outstanding electrical performance and small footprint of only 2x2 mm² further enable best-in-class power density, form factor improvement, and reduced system temperature in end applications. These allow designers to have a more relaxed thermal management, shrinking of the system size, significant space-saving, reduced system costs, and easy-to-design products.
The PQFN 2x2 package is available with both N-Channel Power IR MOSFET and OptiMOS™ MOSFET technologies, offering customers optimum solutions for both general-purpose and high-performance applications. This ultra-compact package combined with outstanding electrical performance enable form factor improvement in end applications.
The gate threshold voltage, VGS(th) is the minimum amount of gate-to-source voltage required to create a conducting path between the source and drain terminals of the power MOSFET. Infineon offers a variety of options for VGS(th):
- NL (Normal level): 2 V - 4 V
- LL (Logic level): 1 V - 3 V
- SLL (Super logic level): 0.5 V - 1 V
When to use logic level (LL/SLL) devices:
- In low-frequency applications, the MOSFET can be driven directly from a microcontroller, eliminating the need of an external MOSFET driver.
- Some systems have limited bus voltages, e.g., 5 V, which require the use of LL/SLL devices.
When to use normal level (NL) devices:
- In noisy environments, the elevated threshold voltage prevents false turn-on of the MOSFET.
- These devices have a lower gate charge and lower RDS(on), and are not typically limited to <= 100 V devices.
Share in WeChat
Scan the QR code with your WeChat App to share this page.