Overview
Infineon 1700 V CoolSiC™ Silicon Carbide MOSFET discretes are optimized for fly-back topologies to be used in auxiliary power supplies connected to DC-link voltages 600 V up to 1000 V in numerous power applications.
Key Features
- Up to 1700 V
- On-resistance ratings up to 1000 mΩ.
- Optimized for fly-back topologies
- Extremely low switching loss
- 12 V / 0 V gate-source voltage compatible with fly-back controllers
- Fully controllable dV/dt for EMI optimization
- Available in two package variants: TO-247-3 High creepage clearance package and TO-263-7 (D²PAK) package
- XT interconnection technology (TO-247-3 HCC portfolio)
Applications
Products
About
The CoolSiC™ MOSFET 1700 V is available in two package variants - in a TO-247-3-HCC package and a TO-263-7 package. The product family suits single-end fly-back auxiliary power supplies connected to DC-link voltages 600 V up to 1000 V in numerous power conversion applications. Key features include direct drivability by a fly-back controller and no need for a Gate driver IC.
Auxiliary power supplies can be implemented with either TO-247-3 or SMD packages depending on your preference. One avantage of the TO-247 package is the easy plug & play of Si MOSFET based solutions.
The TO-263-7 package supports easy assembly without need of heatsink. It minimize the part counts and reduce system cost.
CoolSiC™ MOSFET discretes are specifically designed to deliver exceptional efficiency and reliability in power electronics applications. These devices are available from 400 V to 2000 V and feature on-resistance values from 7mΩ to 1000mΩ . They are optimized for hard- and resonant-switching topologies like power factor correction circuits, DC-DC converters, and DC-AC inverters. An integrated fast freewheeling diode simplifies circuit design by enabling hard switching without additional diode chips. Infineon's CoolSiC™ MOSFET discretes reduce system complexity, have increased power density and highest efficiency for reduced cooling effort.
The CoolSiC™ MOSFET 1700 V is available in two package variants - in a TO-247-3-HCC package and a TO-263-7 package. The product family suits single-end fly-back auxiliary power supplies connected to DC-link voltages 600 V up to 1000 V in numerous power conversion applications. Key features include direct drivability by a fly-back controller and no need for a Gate driver IC.
Auxiliary power supplies can be implemented with either TO-247-3 or SMD packages depending on your preference. One avantage of the TO-247 package is the easy plug & play of Si MOSFET based solutions.
The TO-263-7 package supports easy assembly without need of heatsink. It minimize the part counts and reduce system cost.
CoolSiC™ MOSFET discretes are specifically designed to deliver exceptional efficiency and reliability in power electronics applications. These devices are available from 400 V to 2000 V and feature on-resistance values from 7mΩ to 1000mΩ . They are optimized for hard- and resonant-switching topologies like power factor correction circuits, DC-DC converters, and DC-AC inverters. An integrated fast freewheeling diode simplifies circuit design by enabling hard switching without additional diode chips. Infineon's CoolSiC™ MOSFET discretes reduce system complexity, have increased power density and highest efficiency for reduced cooling effort.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Share in WeChat
Scan the QR code with your WeChat App to share this page.