- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Developer's documentation hub
DRIVECORE documentation
Take your automotive software development to the next level with DRIVECORE. Our scalable bundles for AURIX™, PSOC™, and TRAVEO™ make it easy to migrate and get started. Explore DRIVECORE now and simplify your development process.
PSOC™ Edge documentation
PSOC™ Edge – The next generation of MCUs for Machine Learning
PSOC™ Control documentation
PSOC™ Control family microcontrollers from Infineon are the next generation MCU's developed specifically for motor control and power conversion applications.
PSOC™ 4: Multi-Sense MCU documentation
The PSOC™ 4000T expands the 5th generation CAPSENSE™ with inductive and liquid sensing technology.
CYW55513 documentation
The Infineon Technologies AG AIROC™ CYW55513, CYW55512, and CYW55511 are a family of low-power, single-chip devices that support single-stream, tri-band, Wi-Fi 6/6E, IEEE 802.11ax-compliant Wi-Fi MAC/baseband/radio, and Bluetooth®/Bluetooth® Low Energy 6.0. In 802.11ax mode, the device supports rates up to 1024 QAM MCS11 in 20 MHz channels. The CYW55503, CYW55502, and CYW55501 are only Wi-Fi devices. All legacy rates in the 802.11a/b/g/n/ac are also supported. Click below to explore the full documentation.
CYW55913 documentation
The Infineon CYW55913/55912/55911/55903/55902/55901 are a family of ultra-lower power, single-chip, connected MCUs that support 1x1 Wi-Fi 6/6E, Bluetooth® Low Energy 5.4, Matter, IP networking, targeted at Internet-of-Things (IoT) applications for stand-alone operation or to offload a host-processor.
CYW43022 documentation
AIROC™ CYW43022 Wi-Fi 5 + Bluetooth® 5.4 combo ultra-low-power solution for IoT applications needing long battery life.
ModusToolbox™ Software
Start your development with ModusToolbox™ Software solutions by accessing this online documentation consisting of all software APIs, code examples, tools, and guides
PSOC™ 6 Documentation
The PSOC™ 6 microcontroller (MCU) family is a range of general-purpose MCUs built on an ultra-low-power architecture ideal for battery-operated, low-power applications including embedded IoT applications.
PSOC™ 4 Automotive documentation
Automotive PSOC™ 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0+ CPU while being AEC-Q100 compliant.
TRAVEO™ T2G Documentation
The Infineon TRAVEO™ T2G microcontrollers are suitable for connected car applications with their high-performance 32-bit Arm® Cortex®-M4F and M7F CPU operating at up to 350 MHz. The low-power MCUs provide great connectivity capabilities like CAN FD, CXPI, Ethernet and FlexRay for faster communication and increased data-bandwidth
PSOC™ 4 documentation
The Infineon PSOC™ 4 documentation provides comprehensive details on the PSOC™ 4 family of microcontrollers, highlighting their unique programmable system-on-chip capabilities that integrate configurable analog and digital components, ARM-based processors, and memory blocks. It serves as a technical guide for developers, covering hardware specifications, development tools, software libraries, application examples, and design resources to facilitate the creation of various embedded solutions.
CYW20829 documentation
The Infineon CYW20829 documentation is a collation of Technical information to provide developers with comprehensive details regarding its unique Bluetooth system-on-chip capabilities. This chip integrates ARM-based Cortex M processor, analog and digital components, and memory blocks to create various wireless embedded solutions. The documentation covers an overview of the chip, its hardware specifications, development tools, software libraries, application examples, and design resources. This serves as an essential resource that developers can rely on to facilitate the creation of innovative solutions.
Automotive High Power Documentation
Our IGBT product selection provides a broad variety of different devices. These products address a wide range of applications in the field of automotive, traction, energy transmission, industrial and consumer systems. Our solutions offer very low power losses in the forward and blocking state, require only low drive power and have a high efficiency. The IGBTs can withstand voltages up to 6.5 kV and operate at a switching frequency from 2 kHz to 50 kHz. Thanks to a wide technology portfolio, the industrial and power control IGBTs are designed for a superior current capability and a higher pulse load capacity for an ultra low power consumption.
XMC™ 1000 documentation
The XMC™ microcontroller family is based on Arm® Cortex®-M cores. It is dedicated to applications in the segments of power conversion, factory and building automation, transportation and home appliances. XMC1000 brings together the Arm® Cortex®-M0 core and market-proven and differentiating peripherals in a leading-edge 65 nm manufacturing process
XMC™ 4000 documentation
The XMC™ microcontroller family is based on Arm® Cortex®-M cores. It is dedicated to applications in the segments of power conversion, factory and building automation, transportation and home appliances. All XMC4000 devices are powered by Arm® Cortex®-M4 with a built-in DSP instruction set. The Single Precision Floating Point Unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all devices – even the smallest XMC4000 runs with up to 80 MHz in core and peripherals. It comes with comprehensive set of common, fast and precise analog/mixed signal, Timer/PWM and communication peripherals.
XMC™ 7000 documentation
XMC™7000 is the latest entry in Infineon’s industrial microcontroller portfolio, equipped with peripherals such as CAN FD, TCPWM and Gb Ethernet, which increase flexibility and offer added value. The new MCU family offers a single and dual-core Cortex®-M7 Arm® core, both supported by a Cortex®-M0+ enabling designers to optimize their end products to meet the dynamic and demanding business conditions of industrial applications. In addition a comprehensive set of advanced peripherals, along with a competitive set of security makes it attractive to customers, who need a high quality grade platform.
AURIX™ TC3xx documentation
AURIX™ TC3xx 32-bit MCUs combine performance with a powerful safety architecture supporting the next levels of autonomous driving.
InfineonSpice documentation
Unlock the full potential of your analog circuit designs with InfineonSpice, a cutting-edge analog SPICE simulator that accelerates innovation and optimizes performance.
AURIX™ TC4xx documentation
Infineon's AURIX™ TC4xx family of microcontrollers - a leader in real-time safety and security performance.
Linux AIROC wireless overview
Infineon AIROC™ Wi-Fi and Wi-Fi + Bluetooth® combo solutions for the Linux ecosystem on A-series host processors are designed to streamline the entire product lifecycle, from initial design and component selection to ongoing product maintenance.
LED Driver ICs
Smart lighting and power conversion
An LED Driver ICs is an electronic device that regulates power to LEDs, ensuring consistent brightness and efficiency, essential in automotive applications like headlights and taillights. Key functions include current regulation, voltage conversion, thermal management, dimming, and protection.