Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Browse by category
PSOC™ 4100S
Combination of intelligent analog and capacitive sensing
PSOC™ 4100S Max
A highly integrated, low-cost Arm® Cortex®-M0+ solution with 5th generation CAPSENSE™ technology
PSOC™ 4100S Plus
Combination of analog & digital peripherals with capacitive sensing
PSOC™ 4100S Plus 256 KB
Combination of analog & digital peripherals with capacitive sensing for system control and HMI
PSOC™ 4100T Plus
Low-cost Arm® Cortex®-M0+ solution with next-gen Multi-Sense technology targeted for system control and HMI applications
Compare families
About
In addition to CAPSENSE™, the PSOC™ 4100 family adds intelligent analog integration through programmable analog blocks. Programmable analog blocks can be configured to create custom analog front ends (AFEs) and signal conditioning circuits with opamps and filters.
Key features:
32-bit MCU subsystem
- Arm® Cortex®-M0 or Arm® Cortex®-M0+ Cores
- Up to 48 MHz CPU speed
- Up to 384 KB flash, 32 KB SRAM
- Real-time clock with watch crystal oscillator (WCO)
Programmable analog blocks
- Up to 12-bit 1 Msps SAR ADC
- Up to 6 low-power comparators
- Up to 4 iDACs
- UP to 4 opamps
- Up to 2 VDACs
- Infineon CAPSENSE™, industry-leading capacitive sensing
Programmable digital blocks
- Up to 8 timer/counter/PWM blocks
- Up to 5 serial configuration blocks (SCBs)
- Segment LCD drive
I/O subsystem
- Up to 84 GPIO
PSOC™ 4100 family adds intelligent analog integration through programmable analog blocks. Programmable analog blocks are hardware modules that include analog-to-digital converters (ADCs), digital-to-analog converters (DACs), low-power comparators, and operational amplifiers (opamps). Programmable analog blocks enable you to customize your analog front end to interface to virtually any analog sensor.
PSOC™ enables:
- Liquid-tolerant capacitive touch interface for buttons and sliders
- Proximity detection
- Humidity and temperature-sensing interface via an integrated analog front end
- Induction coil IGBT driver control
- Other control and interface functions such as fan control, segment LCD, and Piezo speaker
- Watch the PSOC™ 101 introduction video.
- Download ModusToolbox™ or PSOC™ Creator to begin development on your PSOC™ 4 products.
- Start your design with our "Getting started with PSOC™ 4" application note.
- Join the Infineon developer community.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth® and AIROC™ Wi-Fi and Bluetooth® combo devices.
ModusToolbox™ supports:
- PSOC™ 4100S*
- PSOC™ 4100S Plus*
- PSOC™ 4100S Plus 256
- PSOC™ 4100S Max
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
PSOC™ Creator supports:
- PSOC™ 4100
- PSOC™ 4100M
- PSOC™ 4100PS
* PSOC™ Creator support remains available for these devices to support on-going project development.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
In addition to CAPSENSE™, the PSOC™ 4100 family adds intelligent analog integration through programmable analog blocks. Programmable analog blocks can be configured to create custom analog front ends (AFEs) and signal conditioning circuits with opamps and filters.
Key features:
32-bit MCU subsystem
- Arm® Cortex®-M0 or Arm® Cortex®-M0+ Cores
- Up to 48 MHz CPU speed
- Up to 384 KB flash, 32 KB SRAM
- Real-time clock with watch crystal oscillator (WCO)
Programmable analog blocks
- Up to 12-bit 1 Msps SAR ADC
- Up to 6 low-power comparators
- Up to 4 iDACs
- UP to 4 opamps
- Up to 2 VDACs
- Infineon CAPSENSE™, industry-leading capacitive sensing
Programmable digital blocks
- Up to 8 timer/counter/PWM blocks
- Up to 5 serial configuration blocks (SCBs)
- Segment LCD drive
I/O subsystem
- Up to 84 GPIO
PSOC™ 4100 family adds intelligent analog integration through programmable analog blocks. Programmable analog blocks are hardware modules that include analog-to-digital converters (ADCs), digital-to-analog converters (DACs), low-power comparators, and operational amplifiers (opamps). Programmable analog blocks enable you to customize your analog front end to interface to virtually any analog sensor.
PSOC™ enables:
- Liquid-tolerant capacitive touch interface for buttons and sliders
- Proximity detection
- Humidity and temperature-sensing interface via an integrated analog front end
- Induction coil IGBT driver control
- Other control and interface functions such as fan control, segment LCD, and Piezo speaker
- Watch the PSOC™ 101 introduction video.
- Download ModusToolbox™ or PSOC™ Creator to begin development on your PSOC™ 4 products.
- Start your design with our "Getting started with PSOC™ 4" application note.
- Join the Infineon developer community.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth® and AIROC™ Wi-Fi and Bluetooth® combo devices.
ModusToolbox™ supports:
- PSOC™ 4100S*
- PSOC™ 4100S Plus*
- PSOC™ 4100S Plus 256
- PSOC™ 4100S Max
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
PSOC™ Creator supports:
- PSOC™ 4100
- PSOC™ 4100M
- PSOC™ 4100PS
* PSOC™ Creator support remains available for these devices to support on-going project development.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started
Explore further documentation
Join our empowering community