- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Rad hard microwave and RF
High-reliability discrete solutions designed for demanding aerospace applications
-
On this page
Browse by category
Rad hard RF bipolar transistors
High-reliability silicon bipolar semiconductors and packages for aerospace applications
Rad hard silicon diodes
High-reliability silicon diodes that meet the quality requirements of space agencies
About
Infineon is a leading supplier of discrete semiconductor devices for the worldwide space industry. The product range of High Reliability (HiRel) products spans from microwave PIN and Schottky diodes over a broad range of microwave transistors to radiation hard powerMOS transistors.
Contrary to the high-volume markets where low-cost plastic packages are used, Infineon semiconductor dies are assembled in hermetically sealed packages to create HiRel standard products for professional applications. It is important to note that high-reliability components, including aerospace semiconductors, take full advantage of the stabilized mass production of wafers for consumer and commercial markets. The wafers are selected from the best-controlled volume production and must pass additional acceptance tests. Bare dies are also available from these specially approved and reserved wafers.
As a leading supplier of discrete semiconductor devices for the high-reliability industry, Infineon has an excellent reputation in the space community for over 40 years. The device family includes radiation hard powerMOS transistors, PIN and Schottky diodes, and microwave transistors. Based on the unique Infineon CoolMOS™ technology, the radiation hard powerMOS transistors are a worldwide benchmark for 650 V, 250 V, 150 V, and 60 V devices in radiation hardness and electrical performance. The TID hardness is specified up to 100 krad (300 krad on request) and SEE was tested up to LET55 with Xe and LET84 with Au ions.
HiRel devices, including aerospace semiconductors, are also available as qualified chip (bare die) from specially approved and reserved wafers. The high-reliability components offer proven reliability and are ideally suited for space applications. Infineon HiRel components are supplied in different quality levels: “P” for the professional level used in Engineering Modules (EM) and “ES” for ESA space level for Flight Modules (FM).
All Infineon high-reliability components are from European production and therefore unclassified in terms of export regulations.
With over four decades of supplying the space community with outstanding reliability and state-of-the-art technology, Infineon’s extensive range of high-reliability components is best suited for aerospace and space applications that require robust and rugged construction.
For over 75 years, IR HiRel has been a trusted partner in space exploration, providing high-reliability memory, power, and RF solutions that have enabled groundbreaking missions.
From the farthest reaches of our solar system to low Earth orbit, our technology has played a critical role in advancing our understanding of the universe.
Infineon is a leading supplier of discrete semiconductor devices for the worldwide space industry. The product range of High Reliability (HiRel) products spans from microwave PIN and Schottky diodes over a broad range of microwave transistors to radiation hard powerMOS transistors.
Contrary to the high-volume markets where low-cost plastic packages are used, Infineon semiconductor dies are assembled in hermetically sealed packages to create HiRel standard products for professional applications. It is important to note that high-reliability components, including aerospace semiconductors, take full advantage of the stabilized mass production of wafers for consumer and commercial markets. The wafers are selected from the best-controlled volume production and must pass additional acceptance tests. Bare dies are also available from these specially approved and reserved wafers.
As a leading supplier of discrete semiconductor devices for the high-reliability industry, Infineon has an excellent reputation in the space community for over 40 years. The device family includes radiation hard powerMOS transistors, PIN and Schottky diodes, and microwave transistors. Based on the unique Infineon CoolMOS™ technology, the radiation hard powerMOS transistors are a worldwide benchmark for 650 V, 250 V, 150 V, and 60 V devices in radiation hardness and electrical performance. The TID hardness is specified up to 100 krad (300 krad on request) and SEE was tested up to LET55 with Xe and LET84 with Au ions.
HiRel devices, including aerospace semiconductors, are also available as qualified chip (bare die) from specially approved and reserved wafers. The high-reliability components offer proven reliability and are ideally suited for space applications. Infineon HiRel components are supplied in different quality levels: “P” for the professional level used in Engineering Modules (EM) and “ES” for ESA space level for Flight Modules (FM).
All Infineon high-reliability components are from European production and therefore unclassified in terms of export regulations.
With over four decades of supplying the space community with outstanding reliability and state-of-the-art technology, Infineon’s extensive range of high-reliability components is best suited for aerospace and space applications that require robust and rugged construction.
For over 75 years, IR HiRel has been a trusted partner in space exploration, providing high-reliability memory, power, and RF solutions that have enabled groundbreaking missions.
From the farthest reaches of our solar system to low Earth orbit, our technology has played a critical role in advancing our understanding of the universe.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Enable success with our partner service offerings