Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
XMC4500 MCUs feature a configurable peripheral set that allow to tailor the device to specific application needs. To capitalize fully on this flexibility, Infineon offers an industry-proven development environment ModusToolbox™ that greatly eases software development. ModusToolbox™ hosts development tools, libraries, embedded runtime assets, and overall provides a flexible and comprehensive development experience.
Key Features
- Up to 1024 KB flash, 160 KB RAM
- Supply voltage range: 3.13 - 3.63 V
- USIC 4ch [SCI/UART, I²C, I²S, LIN]
- 2x PWM timers (CCU8), 16-64 bit 8ch
- 3x CAN, 64 MO
- Core frequency: 120 MHz
- External Memory Interface (EBU)
- 10/100 Ethernet MAC (w\IEEE 1588)
- Package: LQFP144/LQFP100/LFBGA144
- Temp. range: -40°.....85°/125°
- Free ModusToolbox™ software
Applications
Products
About
XMC4500 combines Infineon's leading-edge peripheral set with an industry-standard Arm® Cortex® -M4 core resulting in a power pack for energy-efficient industrial applications.
XMC4500 controllers feature a configurable peripheral set that allow to tailor the device to specific application needs. To capitalize fully on this flexibility, Infineon offers an industry-proven development environment ModusToolbox™ that greatly eases software development. ModusToolbox™ hosts development tools, libraries, embedded runtime assets and overall provides a flexible and comprehensive development experience.
Off-board charging, where users can charge plug-in hybrids and pure electrical vehicles on personal garages and open parking lots, demands an optimized solution with high MCU switching frequency to stay efficient and cost competitive. Our XMC4xxx portfolio is a great fit for the application as it integrates all the features needed for off-board-charging. Here some key benefits:
Platform concept to allow extensive customization
Performance, efficiency, and cost competitiveness
Accurate analog-mixed signal peripherals
Fast timer/PMW peripheral
Power supply designs are subject to ever-increasing requirements. Some of them are fueled by customer demands or industry association guidelines (such as higher power density, communication, modularity, or the 80 Plus Titanium efficiency standard). Semiconductor technology advances have allowed MCU manufacturers to develop a new class of MCUs, optimized for digital power conversion applications in terms of features and price point. This new market development is what motivates ever more power supply designers to use digital control for SMPS.
Infineon provides a comprehensive portfolio to deliver the best efficiency and reliability for solar applications. Infineon's leading-edge technology like superjunction MOSFET, trench + field-stop IGBT, coreless transformer driver, etc. combined with rich experience and highest quality, ensured our No.1 position in solar application. Solar power conversion has three distinctive requirements:
System cost down: Inverters manufacturers will continuously optimize the price per output power on system level.
System efficiency: Efficiency is key for return on investment.
Reliability: 5+ years lifetime for string inverters and 25 years for micro inverter and optimizer.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
XMC4500 combines Infineon's leading-edge peripheral set with an industry-standard Arm® Cortex® -M4 core resulting in a power pack for energy-efficient industrial applications.
XMC4500 controllers feature a configurable peripheral set that allow to tailor the device to specific application needs. To capitalize fully on this flexibility, Infineon offers an industry-proven development environment ModusToolbox™ that greatly eases software development. ModusToolbox™ hosts development tools, libraries, embedded runtime assets and overall provides a flexible and comprehensive development experience.
Off-board charging, where users can charge plug-in hybrids and pure electrical vehicles on personal garages and open parking lots, demands an optimized solution with high MCU switching frequency to stay efficient and cost competitive. Our XMC4xxx portfolio is a great fit for the application as it integrates all the features needed for off-board-charging. Here some key benefits:
Platform concept to allow extensive customization
Performance, efficiency, and cost competitiveness
Accurate analog-mixed signal peripherals
Fast timer/PMW peripheral
Power supply designs are subject to ever-increasing requirements. Some of them are fueled by customer demands or industry association guidelines (such as higher power density, communication, modularity, or the 80 Plus Titanium efficiency standard). Semiconductor technology advances have allowed MCU manufacturers to develop a new class of MCUs, optimized for digital power conversion applications in terms of features and price point. This new market development is what motivates ever more power supply designers to use digital control for SMPS.
Infineon provides a comprehensive portfolio to deliver the best efficiency and reliability for solar applications. Infineon's leading-edge technology like superjunction MOSFET, trench + field-stop IGBT, coreless transformer driver, etc. combined with rich experience and highest quality, ensured our No.1 position in solar application. Solar power conversion has three distinctive requirements:
System cost down: Inverters manufacturers will continuously optimize the price per output power on system level.
System efficiency: Efficiency is key for return on investment.
Reliability: 5+ years lifetime for string inverters and 25 years for micro inverter and optimizer.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
Share in WeChat
Scan the QR code with your WeChat App to share this page.