- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Overview
AURIX™ MCUs feature an innovative multicore architecture based on up to three independent 32-bit TriCore™ CPUs. They are designed to meet the highest safety standards while significantly increasing performance. AURIX™ TC39xXX/XP belongs to the AURIX™ TC3x family of first-generation 32-bit MCUs. Equipped with six up to 400 MHz TriCore™ CPUs and with 16 MB flash memory, AURIX™ TC39xXX/XP microcontrollers support safety standards up to ASIL-D.
Key Features
- Six TriCore™ with up to 400 MHz (DSP)
- 16 MB flash with ECC
- Up to 6.9 MB SRAM with ECC
- 128x DMA channels, GTM, CCU6, GPT12
- 1 GbE, 12xCAN, 2xFlexRay, 12xASCLIN
- 6xQSPI, 2xI²C, I²S, 2xHSSL, 4xMSC
- 25xSENT, 4xPSI5, 1xPSI5S, eMMC/SDIO
- LFBGA-292, LFBGA-516
- ISO 26262/IEC61508 up to ASIL-D
- AUTOSAR 4.2 support, EVITA full HSM
- Single supply 5 V or 3.3 V
- Temperature: -40°C to +125°C/+150°C
Applications
Products
About
Like all the families of the AURIX™ TC3xx generation, the AURIX™ TC39xXX series aims for reduced complexity, best-in-class power consumption, & significant cost savings. These second-generation microcontrollers with embedded flash 40 nm technology come back with increased performance, memory sizes, connectivity, and more scalability to address the new automotive trends and challenges. In terms of performance, AURIX™ TC39xXX provides 6 cores running at up to 400 MHz (with 4 additional checker cores delivering 4000 DMIPS) up to 6.9 MB embedded RAM and power consumption below 2 W. AURIX™ TC39xXX MCUs provide state-of-the-art connectivity with 1 Gbit Ethernet, 2x FlexRay, 12x ASCLIN, 6x QSPI, 2x I²C, 2x HSSL, 4x MSC, 1x I²S, 1x eMMC/SDIO and 12x CAN including data rate enhanced CAN FD. They are additionally characterized by a rich peripheral set with 25x SENT, 4x PSI5, 1x PSI5S, a powerful Generic Timer Module (GTM), CCU6, and GPT12. The TC39xXX microcontroller family comes in two packages: LFBGA-292 and LFBGA-516.
- Easy migration from AURIX™ TC2xx thanks to high software and hardware compatibility
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- Downward scalable to lower cost AURIX™ TC3xx microcontrollers
- State of the art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
- Supporting floating point and fix point with all cores
- A/B swap software update over-the-air support
Safety is the core know-how of Infineon, and all products provide safety mechanism (including but not limited to lock-step cores, LBIST, ECC RAM) to ensure a safety platform supporting ASIL-D ISO 26262. Among these features are diverse lockstep cores with clock delay, which help to ensure that errors are detected and corrected before they can cause harm. The AURIX™ TC39xXX family also comes equipped with redundant and diverse timer modules such as GTM, CCU6, and GPT12, as well as an access permission system, a Safety Management Unit (SMU), and Direct Memory Access (DMA) capabilities. Additionally, the AURIX™ TC39xXX microcontrollers prioritize enhanced security with the inclusion of an HSM (Hardware Security Module). The development and documentation of Infineon's AURIX™ TC3x microcontrollers follow ISO 26262 standards, making them an ideal choice for safety-critical applications. Furthermore, the microcontrollers are compatible with AUTOSAR V3.2 and V4.x standards, providing users with flexibility when integrating them into their systems.
AURIX™ development studio
It is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver
AURIX™ TC3xx Safety Software SBST Deliverables
SBST for non LS CPU– supporting ASIL-B
The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals.
Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster ASIL-C applications
The SPU Software Based Self Test (SBST) is similar in concept to the CPU SBST described above.
Our AURIX™ Preferred Design Houses is a trusted partner's are ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use AURIX™ and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Like all the families of the AURIX™ TC3xx generation, the AURIX™ TC39xXX series aims for reduced complexity, best-in-class power consumption, & significant cost savings. These second-generation microcontrollers with embedded flash 40 nm technology come back with increased performance, memory sizes, connectivity, and more scalability to address the new automotive trends and challenges. In terms of performance, AURIX™ TC39xXX provides 6 cores running at up to 400 MHz (with 4 additional checker cores delivering 4000 DMIPS) up to 6.9 MB embedded RAM and power consumption below 2 W. AURIX™ TC39xXX MCUs provide state-of-the-art connectivity with 1 Gbit Ethernet, 2x FlexRay, 12x ASCLIN, 6x QSPI, 2x I²C, 2x HSSL, 4x MSC, 1x I²S, 1x eMMC/SDIO and 12x CAN including data rate enhanced CAN FD. They are additionally characterized by a rich peripheral set with 25x SENT, 4x PSI5, 1x PSI5S, a powerful Generic Timer Module (GTM), CCU6, and GPT12. The TC39xXX microcontroller family comes in two packages: LFBGA-292 and LFBGA-516.
- Easy migration from AURIX™ TC2xx thanks to high software and hardware compatibility
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- Downward scalable to lower cost AURIX™ TC3xx microcontrollers
- State of the art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
- Supporting floating point and fix point with all cores
- A/B swap software update over-the-air support
Safety is the core know-how of Infineon, and all products provide safety mechanism (including but not limited to lock-step cores, LBIST, ECC RAM) to ensure a safety platform supporting ASIL-D ISO 26262. Among these features are diverse lockstep cores with clock delay, which help to ensure that errors are detected and corrected before they can cause harm. The AURIX™ TC39xXX family also comes equipped with redundant and diverse timer modules such as GTM, CCU6, and GPT12, as well as an access permission system, a Safety Management Unit (SMU), and Direct Memory Access (DMA) capabilities. Additionally, the AURIX™ TC39xXX microcontrollers prioritize enhanced security with the inclusion of an HSM (Hardware Security Module). The development and documentation of Infineon's AURIX™ TC3x microcontrollers follow ISO 26262 standards, making them an ideal choice for safety-critical applications. Furthermore, the microcontrollers are compatible with AUTOSAR V3.2 and V4.x standards, providing users with flexibility when integrating them into their systems.
AURIX™ development studio
It is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver
AURIX™ TC3xx Safety Software SBST Deliverables
SBST for non LS CPU– supporting ASIL-B
The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals.
Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster ASIL-C applications
The SPU Software Based Self Test (SBST) is similar in concept to the CPU SBST described above.
Our AURIX™ Preferred Design Houses is a trusted partner's are ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use AURIX™ and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Share in WeChat
Scan the QR code with your WeChat App to share this page.