- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
PSOC™ Control C3 Main Line is based on the Arm® Cortex®-M33, running at 180 MHz, with DSP and FPU capability. In addition to the CPU, the devices contain advanced real-time control peripherals, such as high-performance ADC, comparators, high-resolution timers and many communication interfaces. Typical applications include Home appliances, Power Tools, HVAC, Robotics (drones, dexterous hand, etc.) PSUs, Solar and EV chargers.
Key Features
- 180 MHz Arm® Cortex®-M33
- Up to 512KB read-while-write flash
- Up to 128KB SRAM with ECC
- CORDIC math coprocessor
- Up to 12-Msps
- High resolution PWMs (HRPWM)
- PQC compliance (only C3M/P6)
- Up to PSA L3 device security
- Secure boot, 6 power modes w/ deep sleep
- USB-FS (only C3M/P6)
- I3C (only C3M/P6)
- Up to 2x Encoder/Hall
Applications
Compare families
Product Table
About
The Main line of PSOC™ Control C3 supports high performance motor drive and power implementation.
PSOC™ Control C3M5/6 for motor control
C3M5 is ideal for dual-motor drive plus Power Factor Correction (PFC), Wide Band Gap (WBG) switches i.e. SiC or GaN for maximum system efficiency and power density.
C3M6 with additional number of analog and digital peripherals including OpAmps, 12-bit DAC, 2x Encoder/Hall/IF for sensored motors supports up to 4-motors.
PSOC™ Control C3P5/6 for power conversion
C3P5 integrates advanced real-time analog peripherals and digital feature set to support primary power conversion stages.
C3P6 includes 3p3z filter accelerator and additional analog and digital peripherals to support secondary power conversion or complex topologies.
PSOC™ Control C3P6 for general purpose
C3P6 supports USB-FS as well as I3C such that is ideal for housekeeping. PSA-L3 and PQC are ideal for datacenters, PCIe, and others.
ModusToolbox™ Software
ModusToolbox™ Software includes Motor and Power Suite as well as Deepcraft Studio for fast-implementation and quick time-to-market making the most of these products features.
PSOC™ Control C3 Main Line offers the best performance possible with high real- time control capability. This is ideal for demanding applications which may require dual-motor drive plus Power Factor Correction (PFC), high efficiency and high power density Switched-Mode Power Supplies (SMPS) or digital power, or any application requires Wide Band Gap (WBG) switches such as SiC or GaN for maximum system efficiency and power density
- 180MHz Arm® Cortex® M33 with DSP and FPU
- Memory up to 512KB flash, 128KB SRAM, 16KB I-Cache
- High-performance analog 12-bit, up to12 MSPS SAR ADC
- < 100 ps High Resolution PWM (HRPWM) for period, duty & dead time
- Real-time control, up to 16 channels-16 bit and up to 8 channels-32 bit TCPWMs motor control timers
- CORDIC math coprocessor, 3p3z (only C3M/P6)
- Packages: 48, 64, 80 or 100 pins
Both Safety and Security are fundamental prerequisites for secure, reliable and sustainable industrial applications. It is a must consider for operations, sensitive informations, and authorized control.
PSOC™ Control C3 Main Line offers:
PSC3M5/P5
- Security: PSA L2 certified, Configurable Flash Partitioning / Protection
- Safety: Class B and SIL 2 compliant safety test libraries
PSC3M6/P6
- Security: PSA L3 certification planned, Configurable Flash Partitioning / Protection
- Safety: Class B and SIL 2 compliant safety test libraries
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training, and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
- GET the PSOC™ Control C3M5 Evaluation Kit (KIT_PSC3M5_EVK)
- GET the PSOC™ Control C3M6 Evaluation Kit (KIT_PSC3M6_EVAL)
- DOWNLOAD ModusToolbox™ software
- READ AN238329 - Getting started with PSOC™ Control C3 MCU on ModusToolbox™ software
The Main line of PSOC™ Control C3 supports high performance motor drive and power implementation.
PSOC™ Control C3M5/6 for motor control
C3M5 is ideal for dual-motor drive plus Power Factor Correction (PFC), Wide Band Gap (WBG) switches i.e. SiC or GaN for maximum system efficiency and power density.
C3M6 with additional number of analog and digital peripherals including OpAmps, 12-bit DAC, 2x Encoder/Hall/IF for sensored motors supports up to 4-motors.
PSOC™ Control C3P5/6 for power conversion
C3P5 integrates advanced real-time analog peripherals and digital feature set to support primary power conversion stages.
C3P6 includes 3p3z filter accelerator and additional analog and digital peripherals to support secondary power conversion or complex topologies.
PSOC™ Control C3P6 for general purpose
C3P6 supports USB-FS as well as I3C such that is ideal for housekeeping. PSA-L3 and PQC are ideal for datacenters, PCIe, and others.
ModusToolbox™ Software
ModusToolbox™ Software includes Motor and Power Suite as well as Deepcraft Studio for fast-implementation and quick time-to-market making the most of these products features.
PSOC™ Control C3 Main Line offers the best performance possible with high real- time control capability. This is ideal for demanding applications which may require dual-motor drive plus Power Factor Correction (PFC), high efficiency and high power density Switched-Mode Power Supplies (SMPS) or digital power, or any application requires Wide Band Gap (WBG) switches such as SiC or GaN for maximum system efficiency and power density
- 180MHz Arm® Cortex® M33 with DSP and FPU
- Memory up to 512KB flash, 128KB SRAM, 16KB I-Cache
- High-performance analog 12-bit, up to12 MSPS SAR ADC
- < 100 ps High Resolution PWM (HRPWM) for period, duty & dead time
- Real-time control, up to 16 channels-16 bit and up to 8 channels-32 bit TCPWMs motor control timers
- CORDIC math coprocessor, 3p3z (only C3M/P6)
- Packages: 48, 64, 80 or 100 pins
Both Safety and Security are fundamental prerequisites for secure, reliable and sustainable industrial applications. It is a must consider for operations, sensitive informations, and authorized control.
PSOC™ Control C3 Main Line offers:
PSC3M5/P5
- Security: PSA L2 certified, Configurable Flash Partitioning / Protection
- Safety: Class B and SIL 2 compliant safety test libraries
PSC3M6/P6
- Security: PSA L3 certification planned, Configurable Flash Partitioning / Protection
- Safety: Class B and SIL 2 compliant safety test libraries
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training, and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
- GET the PSOC™ Control C3M5 Evaluation Kit (KIT_PSC3M5_EVK)
- GET the PSOC™ Control C3M6 Evaluation Kit (KIT_PSC3M6_EVAL)
- DOWNLOAD ModusToolbox™ software
- READ AN238329 - Getting started with PSOC™ Control C3 MCU on ModusToolbox™ software
Share in WeChat
Scan the QR code with your WeChat App to share this page.