Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Browse by category
PSOC™ Automotive 4000
Reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0 CPU
PSOC™ Automotive 4100
Flexible and upward compatible: Introducing the PSOC™ Automotive 4100 product family
PSOC™ Automotive 4200
Flexible and upward compatible: Introducing the PSOC™ Automotive 4200 product family
Compare families
About
The PSOC™ Automotive 4 is a versatile and reconfigurable platform architecture designed for programmable embedded system controllers with an Arm® Cortex®-M0 CPU, and it is AEC-Q100 compliant. It is an ideal solution for automotive HMI systems, combining programmable and reconfigurable analog and digital blocks with flexible automatic routing for reliable capacitive touch-sensing and proximity-sensing solutions, even in harsh automotive environments.
The family offers a wide range of features that reduce total system cost and simplify the design process by integrating programmable analog front ends (AFEs) and programmable digital blocks.
The PSOC™ Automotive 4000 is the smallest member of the family, featuring a 16 MHz Arm® Cortex™-M0 CPU, standard communication and timing peripherals, programmable analog subsystem, and CAPSENSE™ capacitive-sensing technology. The PSOC™ Automotive 4200 and PSOC™ Automotive 4100 families combine Arm® Cortex™-M0 architecture and low-power CAPSENSE™ capacitive sensing with up to 32 KB flash, digital analog, and programmable digital blocks. This series offers compatibility with Automotive Grade A and Grade S temperature ranges.
The PSOC™ Automotive 4 is an AEC-Q100 compliant, scalable, and reconfigurable platform architecture designed for programmable embedded system controllers with an Arm® Cortex®-M0 CPU. Its features include the following:
- CAPSENSE™, which is the industry's best capacitive-sensing solution. It enables a touch user interface with up to 24 I/Os, implements advanced proximity sensing such as wake-on-approach, liquid-level detection, and IR sensor replacement, and prevents false touches caused by liquids.
- SmartSense™ auto-tuning, which speeds up time to market and eliminates the need for manual system tuning.
- Reduced system costs, thanks to programmable digital and analog blocks, CAPSENSE™, and LIN-slave communication.
- Reliable operation in harsh automotive environments, with zero false touches reported by the touch sensors, reduced radiated emissions, and compliance with standard emission and immunity specifications like CISPR 25, ISO 11452, IEC 61967, and IEC 62132.
- Temperature ranges: A Grade (-40 °C to +85 °C), S-Grade (-40 °C to +105 °C), and E-Grade (-40 °C to +125 °C).
- PSOC™ Creator, which enables easy integration of multiple ICs and system interfaces into one PSOC™.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive 4. Itoffers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
The PSOC™ Automotive 4 is a versatile and reconfigurable platform architecture designed for programmable embedded system controllers with an Arm® Cortex®-M0 CPU, and it is AEC-Q100 compliant. It is an ideal solution for automotive HMI systems, combining programmable and reconfigurable analog and digital blocks with flexible automatic routing for reliable capacitive touch-sensing and proximity-sensing solutions, even in harsh automotive environments.
The family offers a wide range of features that reduce total system cost and simplify the design process by integrating programmable analog front ends (AFEs) and programmable digital blocks.
The PSOC™ Automotive 4000 is the smallest member of the family, featuring a 16 MHz Arm® Cortex™-M0 CPU, standard communication and timing peripherals, programmable analog subsystem, and CAPSENSE™ capacitive-sensing technology. The PSOC™ Automotive 4200 and PSOC™ Automotive 4100 families combine Arm® Cortex™-M0 architecture and low-power CAPSENSE™ capacitive sensing with up to 32 KB flash, digital analog, and programmable digital blocks. This series offers compatibility with Automotive Grade A and Grade S temperature ranges.
The PSOC™ Automotive 4 is an AEC-Q100 compliant, scalable, and reconfigurable platform architecture designed for programmable embedded system controllers with an Arm® Cortex®-M0 CPU. Its features include the following:
- CAPSENSE™, which is the industry's best capacitive-sensing solution. It enables a touch user interface with up to 24 I/Os, implements advanced proximity sensing such as wake-on-approach, liquid-level detection, and IR sensor replacement, and prevents false touches caused by liquids.
- SmartSense™ auto-tuning, which speeds up time to market and eliminates the need for manual system tuning.
- Reduced system costs, thanks to programmable digital and analog blocks, CAPSENSE™, and LIN-slave communication.
- Reliable operation in harsh automotive environments, with zero false touches reported by the touch sensors, reduced radiated emissions, and compliance with standard emission and immunity specifications like CISPR 25, ISO 11452, IEC 61967, and IEC 62132.
- Temperature ranges: A Grade (-40 °C to +85 °C), S-Grade (-40 °C to +105 °C), and E-Grade (-40 °C to +125 °C).
- PSOC™ Creator, which enables easy integration of multiple ICs and system interfaces into one PSOC™.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive 4. Itoffers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community