Browse by category
CY8C52LPxxx
Reduce design time, board space, power consumption, and system cost while improving system quality with PSOC™ 5LP
CY8C54LPxxx
Reduce design time, board space, power consumption, and system cost while improving system quality with PSOC™ 5LP
CY8C56LPxxx
The CY8C56LP family is a true programmable embedded system-on-chip
CY8C58LPxxx
The CY8C58LP family is a true programmable embedded system-on-chip
About
An industry standard, the Cortex‑M3 processor leverages the ARM Thumb®-2 instruction set architecture and is ideal for migrating 8- and 16-bit applications to the 32-bit world. You can now run the latest audio algorithms, as well as basic video processing. Even complex motor control algorithms requiring fast signal processing such as field-oriented control (FOC), high‑performance waveform generation for brushless motors and high-performance sensor applications, are no problem.
PSOC™ 5LP delivers unmatched parallel processing performance by integrating a high-performance 32-bit ARM® Cortex ® -M3 CPU with a hardware coprocessor, CPLDbased digital fabric, programmable analog blocks and a peripheral-to-peripheral DMA controller -- all in an easy-to-use and flexible one-chip solution.
Unmatched Parallel Processing
Process sensor signals with the independent 24-bit hardware digital filter coprocessor, offload traditional CPU tasks to the 24 independent CPLD-based Universal Digital Blocks and increase system performance with a 24-Channel DMA Controller.
Integrated High Precision Analog
Integrate custom 20-bit Analog Front Ends with the Programmable Analog Blocks and implement sophisticated user interfaces with the industry’s best CapSense® touchsensing solution.
PSOC™ offers a sophisticated CPU subsystem with SRAM , EE PROM, and flash memory, multiple core options and a variety of essential system resources including:
- Internal main and low-speed oscillator
- Connectivity to external crystal oscillator for precision, programmable clocking
- Sleep and watchdog timers
- Multiple clock sources that include a PLL
PSOC™ devices also have dedicated communication interfaces like I2C, Full-Speed USB 2.0, CAN 2.0, and on-chip debugging capabilities using JTAG and Serial Wire Debug
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class: Unclassified.
An industry standard, the Cortex‑M3 processor leverages the ARM Thumb®-2 instruction set architecture and is ideal for migrating 8- and 16-bit applications to the 32-bit world. You can now run the latest audio algorithms, as well as basic video processing. Even complex motor control algorithms requiring fast signal processing such as field-oriented control (FOC), high‑performance waveform generation for brushless motors and high-performance sensor applications, are no problem.
PSOC™ 5LP delivers unmatched parallel processing performance by integrating a high-performance 32-bit ARM® Cortex ® -M3 CPU with a hardware coprocessor, CPLDbased digital fabric, programmable analog blocks and a peripheral-to-peripheral DMA controller -- all in an easy-to-use and flexible one-chip solution.
Unmatched Parallel Processing
Process sensor signals with the independent 24-bit hardware digital filter coprocessor, offload traditional CPU tasks to the 24 independent CPLD-based Universal Digital Blocks and increase system performance with a 24-Channel DMA Controller.
Integrated High Precision Analog
Integrate custom 20-bit Analog Front Ends with the Programmable Analog Blocks and implement sophisticated user interfaces with the industry’s best CapSense® touchsensing solution.
PSOC™ offers a sophisticated CPU subsystem with SRAM , EE PROM, and flash memory, multiple core options and a variety of essential system resources including:
- Internal main and low-speed oscillator
- Connectivity to external crystal oscillator for precision, programmable clocking
- Sleep and watchdog timers
- Multiple clock sources that include a PLL
PSOC™ devices also have dedicated communication interfaces like I2C, Full-Speed USB 2.0, CAN 2.0, and on-chip debugging capabilities using JTAG and Serial Wire Debug
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class: Unclassified.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started
Explore further documentation
Join our empowering community