Oct 21, 2026
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
Oct 21, 2026
AURIX™ IEC61508 certification
Ensure safety with AURIX™ IEC61508 certification
-
On this page
About
Based on our single and multicore 32-bit TriCore™ CPUs, our AURIX™ family is designed to meet the highest safety standards, while simultaneously increasing performance. Launched last year and now ready for the mass market, the latest addition to the family AURIX™ TC3xx combines the same high performance with a powerful safety architecture, making it the ideal fit for safety-critical automotive and industrial applications.
Now the AURIX™ TC3xx has reached a new milestone in the drive to win industrial and automotive customers. It is the only microcontroller family to receive IEC61508:2010 certification up to Safety Integrity Level (SIL) 3. Awarded by TUEV SAAR, this certification confirms that AURIX™ meets all requirements specified under the IEC61508 international safety standard. SIL 3 bears further testimony to the leading-edge security performance of AURIX™ as SIL3 is the highest safety integrity level under the IEC61508 standard.
Based on our single and multicore 32-bit TriCore™ CPUs, our AURIX™ family is designed to meet the highest safety standards, while simultaneously increasing performance. Launched last year and now ready for the mass market, the latest addition to the family AURIX™ TC3xx combines the same high performance with a powerful safety architecture, making it the ideal fit for safety-critical automotive and industrial applications.
Now the AURIX™ TC3xx has reached a new milestone in the drive to win industrial and automotive customers. It is the only microcontroller family to receive IEC61508:2010 certification up to Safety Integrity Level (SIL) 3. Awarded by TUEV SAAR, this certification confirms that AURIX™ meets all requirements specified under the IEC61508 international safety standard. SIL 3 bears further testimony to the leading-edge security performance of AURIX™ as SIL3 is the highest safety integrity level under the IEC61508 standard.