Products
About
Infineon's AF general-purpose diodes offer high reverse voltages of up to 300 V and high forward current handling of up to 900 mA. This makes them ideal for usage in reverse polarity protection as well as in bridge rectifier circuits.
Infineon has a wide portfolio of AF general-purpose diodes. These are offered in various leaded packages and are available in various junction diode configurations such as single, series, common anode, common cathode, parallel pair, and four-bridge.
Infineon offers PCB footprint and symbols for AF general-purpose diodes to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Cadence, Mentor, and Eagle.
Infineon's AF general-purpose diodes offer high reverse voltages of up to 300 V and high forward current handling of up to 900 mA. This makes them ideal for usage in reverse polarity protection as well as in bridge rectifier circuits.
Infineon has a wide portfolio of AF general-purpose diodes. These are offered in various leaded packages and are available in various junction diode configurations such as single, series, common anode, common cathode, parallel pair, and four-bridge.
Infineon offers PCB footprint and symbols for AF general-purpose diodes to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Cadence, Mentor, and Eagle.
Share in WeChat
Scan the QR code with your WeChat App to share this page.