About
The DEEPCRAFT™ Ready Model for Baby Cry Detection is a production-ready Edge AI model that detects the sound of babies crying in the vicinity of a microphone. It is designed to be used in smart home or lifestyle products, or even smart vehicles, in order to alert adults to the sound of baby or toddler crying in another room, or to activate baby soothing features.
The model captures baby cry sounds at up to 5 meters distance from device, and is robust against the most common background sounds, particularly indoor sounds. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMBABYCRYSOFT1
The DEEPCRAFT™ Ready Model for Baby Cry Detection is a production-ready Edge AI model that detects the sound of babies crying in the vicinity of a microphone. It is designed to be used in smart home or lifestyle products, or even smart vehicles, in order to alert adults to the sound of baby or toddler crying in another room, or to activate baby soothing features.
The model captures baby cry sounds at up to 5 meters distance from device, and is robust against the most common background sounds, particularly indoor sounds. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMBABYCRYSOFT1
Share in WeChat
Scan the QR code with your WeChat App to share this page.