- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Overview
Infineon releases its second generation AURIX™ TC3xx microcontroller in embedded Flash 40 nm Technology. It comes with an increase in performance, memory sizes, connectivity and scalability to address the new automotive trends and challenges. In terms of performance, the radar application high-runner TC35xTA offers 3 cores at 300 MHz, up to 3.6 MBytes embedded RAM, and consumption below 2 W. Its mirrored embedded flash banks (2x 2 MB) support A/B swap capabilities.
Key Features
- Triple TriCore™ with 300 MHz (DSP)
- Up to 4 MB flash with ECC
- Up to 3.6 MB SRAM with ECC
- 64x DMA channels, 2x SPU for Radar
- 1 GbE, 8xCAN, 1xFlexRay, 4xASCLIN
- 4xQSPI, 1xI²C, I²S
- 4xPSI5, 1xPSI5S
- LFBGA-180, LFBGA-292
- ISO 26262/IEC61508 up to ASIL-D
- AUTOSAR 4.2 support, EVITA full HSM
- Single supply 5 V or 3.3 V
- Temperature: -40°C to +125°C
Products
About
For radar applications, the AURIX™ TC35xTA comes in a BGA-292 package (17 x 17 mm) and in a BGA-180 package (12 x 12 mm) for space-critical designs. It embeds specific accelerators and offers a high amount of radar-specific embedded RAM (2.5 MB). The SPU (Signal Processing Units) is dedicated to the radar processing, and offers not only FFT acceleration, but also filtering and mathematical transform functions (e.g. CFAR, binning, windowing, …).
In terms of performance, AURIX™ TC35xTA (ADAS) MCUs have 3 cores running at 300 MHz (with 2 additional checker cores delivering 2100 DMIPS), up to 3.6 MB embedded RAM, up to 4 MB flash and an energy consumption below 2 W. The microcontroller family provides state-of-the-art and 8x CAN including data-rate-enhanced CAN FD. The radar application high-runner is additionally characterized by a rich peripheral set of timer modules (STM, CCU6, and GPT12).
A complete tool chain is also provided to help customers develop optimized algorithms.
The TC35xTA is software and pin-to-pin compatible to easily migrate to TC39xXA and TC33xDA, in order to build a complete radar portfolio.
- Complete Infineon chipset: MCU, front-end MMIC, and safe power supply
- Highly integrated solution for demanding radar applications
- Compatible with TC39xXA and TC33xDA for flexibility in design
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores to provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State of the art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
- Mirrored embedded flash banks (2x 2 MB) support A/B swap capabilities
- Standby mode controller
Automotive 77 GHz radar chipset:
Thanks to its proprietary radar accelerator IP (SPU), the new TriCore™ AURIX™ TC3xx family brings another level of performance to radar applications, as well as fulfilling the ever-growing requirements in safety and security in the ADAS market.
Automotive 24 GHz radar chipset:
The new features and increased SRAM, in conjunction with outstanding safety features, enable an excellent level of integration and reduction of complexity with high cost effectiveness.
Industrial 60 GHz radar systems:
60 GHz ultra-wide-band (57 GHz - 64 GHz) technology and cognitive sensing capabilities enable ultra-short-range applications such as advanced presence detection for power saving in smart gadgets or smart conference room systems, gesture sensing for infotainment systems and mobile devices, material detection, and contactless or contact-based vital-sign monitoring. It can also be used in industrial robotics for collision warning.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including but not limited to lock-step cores, LBIST, ECC RAM) to ensure a safety platform supporting ASIL-D ISO 26262. The TC35xTA has 2 lock-stepped cores and 1 non-lock-stepped core, providing up to 1400 DMIPS in ASIL-D and 700 DMIPS in ASIL-B.
In terms of security, this product has an HSM-compliant Full EVITA, ensuring the implementation of future-proofed security measure. On top of it, it offers extensive connectivity with CAN-FD, FlexRay, LINs, QSPI and new high-speed communicating interfaces such as Gigabit Ethernet (RGMII).
Our AURIX™ Preferred Design Houses is a trusted partner's are ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use AURIX™ and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
For radar applications, the AURIX™ TC35xTA comes in a BGA-292 package (17 x 17 mm) and in a BGA-180 package (12 x 12 mm) for space-critical designs. It embeds specific accelerators and offers a high amount of radar-specific embedded RAM (2.5 MB). The SPU (Signal Processing Units) is dedicated to the radar processing, and offers not only FFT acceleration, but also filtering and mathematical transform functions (e.g. CFAR, binning, windowing, …).
In terms of performance, AURIX™ TC35xTA (ADAS) MCUs have 3 cores running at 300 MHz (with 2 additional checker cores delivering 2100 DMIPS), up to 3.6 MB embedded RAM, up to 4 MB flash and an energy consumption below 2 W. The microcontroller family provides state-of-the-art and 8x CAN including data-rate-enhanced CAN FD. The radar application high-runner is additionally characterized by a rich peripheral set of timer modules (STM, CCU6, and GPT12).
A complete tool chain is also provided to help customers develop optimized algorithms.
The TC35xTA is software and pin-to-pin compatible to easily migrate to TC39xXA and TC33xDA, in order to build a complete radar portfolio.
- Complete Infineon chipset: MCU, front-end MMIC, and safe power supply
- Highly integrated solution for demanding radar applications
- Compatible with TC39xXA and TC33xDA for flexibility in design
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores to provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State of the art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
- Mirrored embedded flash banks (2x 2 MB) support A/B swap capabilities
- Standby mode controller
Automotive 77 GHz radar chipset:
Thanks to its proprietary radar accelerator IP (SPU), the new TriCore™ AURIX™ TC3xx family brings another level of performance to radar applications, as well as fulfilling the ever-growing requirements in safety and security in the ADAS market.
Automotive 24 GHz radar chipset:
The new features and increased SRAM, in conjunction with outstanding safety features, enable an excellent level of integration and reduction of complexity with high cost effectiveness.
Industrial 60 GHz radar systems:
60 GHz ultra-wide-band (57 GHz - 64 GHz) technology and cognitive sensing capabilities enable ultra-short-range applications such as advanced presence detection for power saving in smart gadgets or smart conference room systems, gesture sensing for infotainment systems and mobile devices, material detection, and contactless or contact-based vital-sign monitoring. It can also be used in industrial robotics for collision warning.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including but not limited to lock-step cores, LBIST, ECC RAM) to ensure a safety platform supporting ASIL-D ISO 26262. The TC35xTA has 2 lock-stepped cores and 1 non-lock-stepped core, providing up to 1400 DMIPS in ASIL-D and 700 DMIPS in ASIL-B.
In terms of security, this product has an HSM-compliant Full EVITA, ensuring the implementation of future-proofed security measure. On top of it, it offers extensive connectivity with CAN-FD, FlexRay, LINs, QSPI and new high-speed communicating interfaces such as Gigabit Ethernet (RGMII).
Our AURIX™ Preferred Design Houses is a trusted partner's are ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use AURIX™ and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Share in WeChat
Scan the QR code with your WeChat App to share this page.