- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
HITFET™ + 24V is Infineon’s latest generation of highly integrated temperature protected switches for automotive and industrial applications with a significant size shrink compared to the existing Classic HITFET™ 12V portfolio (up to 50 percent). This family supports fast switching up to 20 kHz with an RDSon range from 16 mΩ to 50 mΩ in TDSO-8 packages.
Key Features
- RDS(on) range 16-50 mΩ
- Up to 36 V operating voltage
- One channel
- Automotive Qualified, AEC-Q100
- PWM up to 20 kHz
- Current limitation
- Basic self-protection & diagnosis
- ISO 26262-ready
Applications
Compare families
Products
About
Infineon's HITFET™ + 24V smart low-side switches are qualified and optimized for 24 V automotive – more specifically commercial, construction, and agricultural vehicles – and industrial applications such as power steering systems, motor control, lighting, HVAC systems, and power distribution. The HITFET™ + 24V family offers single-channel devices with up to 50% shrinkage and better short-circuit robustness, among other additional and improved features compared to its predecessor family, Classic HITFET™ 24V.
HITFET™ + 24V devices offer an integrated protection function that safeguards against overcurrent, overtemperature, and short-circuit events. All HITFET™ + 24V devices have a latch thermal shutdown function, in which case a restart must be performed by the MCU. The overvoltage protection can be activated during load dump or inductive turn-off. Moreover, HITFET™ + 24V switches can drive applications with high switching speed requirements and have a dedicated STATUS signal for offering digital diagnosis.
The HITFET™ + 24V portfolio comprises single channel variants which range from 16 mΩ to 50 mΩ with nominal current from 4 A to 7 A in TDSO-8 package. This family support fast switching applications up to 20 kHz.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineon's HITFET™ + 24V smart low-side switches are qualified and optimized for 24 V automotive – more specifically commercial, construction, and agricultural vehicles – and industrial applications such as power steering systems, motor control, lighting, HVAC systems, and power distribution. The HITFET™ + 24V family offers single-channel devices with up to 50% shrinkage and better short-circuit robustness, among other additional and improved features compared to its predecessor family, Classic HITFET™ 24V.
HITFET™ + 24V devices offer an integrated protection function that safeguards against overcurrent, overtemperature, and short-circuit events. All HITFET™ + 24V devices have a latch thermal shutdown function, in which case a restart must be performed by the MCU. The overvoltage protection can be activated during load dump or inductive turn-off. Moreover, HITFET™ + 24V switches can drive applications with high switching speed requirements and have a dedicated STATUS signal for offering digital diagnosis.
The HITFET™ + 24V portfolio comprises single channel variants which range from 16 mΩ to 50 mΩ with nominal current from 4 A to 7 A in TDSO-8 package. This family support fast switching applications up to 20 kHz.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.