Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
Infineon's IR HiRel-branded power ICs are engineered for high performance and reliability in demanding environments such as defense, avionics, and medical applications. Complementing our high-reliability power MOSFETs, these are high-voltage, high-speed power MOSFET and IGBT drivers with independent high- and low-side referenced output channels.
Key Features
- Hermetic packaging
- Floating channel
- Undervoltage lockout-all channels
- dV/dt immune
Applications
Products
About
With decades of compliance to MIL-STD requirements for our IR HiRel products used in defense, aerospace, and other high-reliability applications, Infineon has deep understanding of controlled manufacturing processes and flows. Infineon’s die/wafer bank inventory, as typically needed in long-lived high-reliability systems, ensures supply continuity.
A focus on stable production, continuous improvement, and driving to zero defects are the pillars of Infineon’s well-established quality management systems. With our IR HiRel heritage serving aerospace and defense manufacturers, we can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Working with IR HiRel provides access to Infineon’s broad portfolio of semiconductor solutions which can be up-screened according to customer requirements such as:
- 100 percent burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100 percent wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in 5-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extension of product life or support services (such as die/wafer bank) are also available for Infineon COTS and automotive components that may be used in high reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues, and requalification costs, which can be significant in high-reliability applications.
With decades of compliance to MIL-STD requirements for our IR HiRel products used in defense, aerospace, and other high-reliability applications, Infineon has deep understanding of controlled manufacturing processes and flows. Infineon’s die/wafer bank inventory, as typically needed in long-lived high-reliability systems, ensures supply continuity.
A focus on stable production, continuous improvement, and driving to zero defects are the pillars of Infineon’s well-established quality management systems. With our IR HiRel heritage serving aerospace and defense manufacturers, we can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Working with IR HiRel provides access to Infineon’s broad portfolio of semiconductor solutions which can be up-screened according to customer requirements such as:
- 100 percent burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100 percent wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in 5-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extension of product life or support services (such as die/wafer bank) are also available for Infineon COTS and automotive components that may be used in high reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues, and requalification costs, which can be significant in high-reliability applications.
Share in WeChat
Scan the QR code with your WeChat App to share this page.