USB EZ-USB™ HX3C Blaster Plus Configuration Utility
Blaster Plus: Configuring HX3 with GUI-Based Software
-
On this page
About
Blaster Plus is an Infineon GUI-based software tool that configures HX3. Blaster Plus enables the In-System Programming Feature, which programs an external EEPROM connected to HX3/HX3C through USB.
- Read configuration data from the EEPROM
- Erase the firmware and configuration data on the EEPROM
- Program EEPROM with firmware
- Program EEPROM with configuration data
- General Settings: Parameters related to enumeration details of HX3/HX3C
- GPIO control: Parameters to control the default behavior of GPIO pins and status LED pins
- Charging control: Parameters related to USB Battery charging, Proprietary charging and Ghost charging
- Power switch settings: Parameters related to HX3 power management controls
- Port and PHY settings: Parameters related to port specific features such as Shared Link and PHY configuration
- USB descriptors: Parameters related to OEM product descriptor strings
Blaster Plus is an Infineon GUI-based software tool that configures HX3. Blaster Plus enables the In-System Programming Feature, which programs an external EEPROM connected to HX3/HX3C through USB.
- Read configuration data from the EEPROM
- Erase the firmware and configuration data on the EEPROM
- Program EEPROM with firmware
- Program EEPROM with configuration data
- General Settings: Parameters related to enumeration details of HX3/HX3C
- GPIO control: Parameters to control the default behavior of GPIO pins and status LED pins
- Charging control: Parameters related to USB Battery charging, Proprietary charging and Ghost charging
- Power switch settings: Parameters related to HX3 power management controls
- Port and PHY settings: Parameters related to port specific features such as Shared Link and PHY configuration
- USB descriptors: Parameters related to OEM product descriptor strings