Overview
Our second generation secure automotive BRIGHTLANE™ Ethernet switch, BRIGHTLANE™ 88Q5050, is an 8-port Ethernet gigabit capacity switch that is fully compliant with IEEE 802.3 automotive standard and utilizes advanced security features to guard against hacking and denial of service (DoS) attacks.
Key Features
- Integrated ARM Cortex-M7 CPU
- AEC-Q100 Grade 2 qualified
- 4 IEEE 100BASE-T1
- Configurable GPIOs
- QSPI with configurable frequencie
- TWSI Master interface
- JTAG
Products
About
The 8-port Ethernet switch offers 4 fixed IEEE 100BASE-T1 ports, and a configurable selection of an additional 4 ports from 1x IEEE 100BASE-T1 port, 1x IEEE 100BASE-TX, 2x MII/RMII/ RGMII ports, 1 GMII port, and 1 SGMII port. The switch offers local and remote management capabilities, providing easy access and configuration of the device.
The switch employs the highest hardware security features designed at the root source of the switch to prevent malicious attacks or compromises to data streamed in the vehicle. These features are vital to ensuring the safety of the vehicle and its occupants. This advanced switch employs deep packet inspection (DPI) techniques and Trusted Boot functionality to deliver industries most secure automotive Ethernet switch. The switch supports both blacklisting and whitelisting addresses on all its Ethernet ports to further enhance its security.
- Advanced automotive security features, including deep packet inspection (DPI) and Trusted Boot functionality
- Extremely low power consumption for automotive 100BASE-T1 PHY cores
- Ultra-fast configuration and CPU boot times
The 8-port Ethernet switch offers 4 fixed IEEE 100BASE-T1 ports, and a configurable selection of an additional 4 ports from 1x IEEE 100BASE-T1 port, 1x IEEE 100BASE-TX, 2x MII/RMII/ RGMII ports, 1 GMII port, and 1 SGMII port. The switch offers local and remote management capabilities, providing easy access and configuration of the device.
The switch employs the highest hardware security features designed at the root source of the switch to prevent malicious attacks or compromises to data streamed in the vehicle. These features are vital to ensuring the safety of the vehicle and its occupants. This advanced switch employs deep packet inspection (DPI) techniques and Trusted Boot functionality to deliver industries most secure automotive Ethernet switch. The switch supports both blacklisting and whitelisting addresses on all its Ethernet ports to further enhance its security.
- Advanced automotive security features, including deep packet inspection (DPI) and Trusted Boot functionality
- Extremely low power consumption for automotive 100BASE-T1 PHY cores
- Ultra-fast configuration and CPU boot times
Share in WeChat
Scan the QR code with your WeChat App to share this page.