Low-voltage drives
Efficiency and control for your application
-
On this page
Browse by category
General purpose motor drive
Control motor speed by variating the frequency and voltage of the motor signal in the power range from several hundred watts to megawatts
Servo motor drive and control
For applications ranging from several hundred watts to several hundred kilowatts
About
A low-voltage drive covers a voltage range from 100 to 690 volts and power from several watts to megawatts. The drive system is connected to the grid and generates a 3-phase voltage which is variable in amplitude and frequency. This enables control of the electrical motor in torque and speed. Our broad portfolio of semiconductor modules enables you to design low-voltage drives that help to increase process productivity as well as energy efficiency and, furthermore, reduce maintenance costs.
The optimal semiconductor for your industrial drive is the new TRENCHSTOP™ modules with IGBT7 technology. We offer them in Easy and EconoDUAL™ packages. For highly integrated drives, CoolSiC™ MOSFETs are the best solution. By using silicon MOSFET technology, switching and conduction losses are minimized. This enables passive cooling. For perfect control of the power semiconductor, we offer a wide variety of gate driver ICs, such as the EiceDRIVER™ portfolio. For optimal process control, we offer microcontroller solutions based on our XMC™. We also offer memory solutions based on our NOR flash and persistent RAM memories. A secure connection to an existing network is provided by our OPTIGA™ Trust solutions.
To select the right solutions for your applications, we offer specific overviews and exemplary block diagrams with product links on the following pages. Learn more about general-purpose drives (e.g., pumps and fans, cranes and lifts, compressors) and servo drives (e.g., robotics, material handling, elevators).
A low-voltage drive covers a voltage range from 100 to 690 volts and power from several watts to megawatts. The drive system is connected to the grid and generates a 3-phase voltage which is variable in amplitude and frequency. This enables control of the electrical motor in torque and speed. Our broad portfolio of semiconductor modules enables you to design low-voltage drives that help to increase process productivity as well as energy efficiency and, furthermore, reduce maintenance costs.
The optimal semiconductor for your industrial drive is the new TRENCHSTOP™ modules with IGBT7 technology. We offer them in Easy and EconoDUAL™ packages. For highly integrated drives, CoolSiC™ MOSFETs are the best solution. By using silicon MOSFET technology, switching and conduction losses are minimized. This enables passive cooling. For perfect control of the power semiconductor, we offer a wide variety of gate driver ICs, such as the EiceDRIVER™ portfolio. For optimal process control, we offer microcontroller solutions based on our XMC™. We also offer memory solutions based on our NOR flash and persistent RAM memories. A secure connection to an existing network is provided by our OPTIGA™ Trust solutions.
To select the right solutions for your applications, we offer specific overviews and exemplary block diagrams with product links on the following pages. Learn more about general-purpose drives (e.g., pumps and fans, cranes and lifts, compressors) and servo drives (e.g., robotics, material handling, elevators).
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Find our latest simulation models
Shorten design-in with our development tools
Re-use of our embedded software libraries to get started