Overview
The LITIX™ Pixel Rear family with its multi-channel products fulfills the growing demand for animated front-rear (and front) LED lighting. TLD7002-16ES as the first product has been developed according to ISO 26262 and is complying with ASIL-B.
Key Features
- 16-channel linear current sinks
- Output current ≤ 76.5 mA/channel
- Parallel output for higher current
- 16 independent 14-bit PWM engines
- Integrated HSLI IF, up to 2 Mbps
- ISO 26262, process ASIL-B compliant
Applications
Compare families
Products
About
- 16-channel device with integrated and protected output stages, optimized to drive LEDs
- High regulated output current up to 76.5 mA per channel
- 16 independent 6-bit configurable global output current configurations ranging from 5.625 mA to 76.5 mA
- 16 independent 14-bit PWM engines from 100 Hz up to 2 kHz
- Configurable thermal derating
- Configurable LED open, short and single-LED-short thresholds
- Digital feedback of external two voltage measurements (NTC/PTC)
- Future bus driven architecture: Integrated HSLI transceiver, CAN-FD physical-layer compatible up to 2 Mbps
- Developed according to ISO 26262 with a process complying with ASIL-B
Potential Applications:
- Open-drain LED driver with high-speed lighting interface (HSLI - UARToverCAN)
- Automotive rear light functions such as the tail, stop, and sequential (dynamic) turn indicator
- Animated light functions like “welcome/goodbye” functions or grille lighting
- Interior lighting functions for ambient lighting (RGB color control), illumination, and dash-board lighting
- LED panels for industrial applications and instrumentation
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
- 16-channel device with integrated and protected output stages, optimized to drive LEDs
- High regulated output current up to 76.5 mA per channel
- 16 independent 6-bit configurable global output current configurations ranging from 5.625 mA to 76.5 mA
- 16 independent 14-bit PWM engines from 100 Hz up to 2 kHz
- Configurable thermal derating
- Configurable LED open, short and single-LED-short thresholds
- Digital feedback of external two voltage measurements (NTC/PTC)
- Future bus driven architecture: Integrated HSLI transceiver, CAN-FD physical-layer compatible up to 2 Mbps
- Developed according to ISO 26262 with a process complying with ASIL-B
Potential Applications:
- Open-drain LED driver with high-speed lighting interface (HSLI - UARToverCAN)
- Automotive rear light functions such as the tail, stop, and sequential (dynamic) turn indicator
- Animated light functions like “welcome/goodbye” functions or grille lighting
- Interior lighting functions for ambient lighting (RGB color control), illumination, and dash-board lighting
- LED panels for industrial applications and instrumentation
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.