Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
CAPSENSE™ MBR3 delivers the best CAPSENSE™ features including auto-tuning algorithms, robust water tolerance, and best-in-class proximity sensing in an easy-to-use and register-configurable solution. The CAPSENSE™ MBR3 family comes in four small packages that are suited for various capacitive-sensing designs.
Key Features
- Up to 16 buttons or 8 buttons/8 LED
- Up to two 5-segment sliders
- SmartSense auto-tuning
- Proximity sensing of up to 30 cm
- LED control
- Buzzer output
- Water tolerance
- Register-configurability
- Voltage range: 1.71 V to 5.5 V
- 8-SOIC, 16-SOIC, 16-QFN, 24-QFN
Products
About
The CAPSENSE™ MBR3 family is Infineon’s solution for quickly and easily replacing mechanical buttons with sleek and reliable capacitive-sensing buttons. The CAPSENSE™ MBR3 family is the world’s easiest capacitive-sensing solution that allows you to design with the click of a mouse using our GUI-based software tool EZ-Click. The CAPSENSE™ MBR3 solution includes advanced features like SmartSense auto-tuning, robust water tolerance, and the industry’s best capacitive proximity sensing enabling reliable performance under all conditions.
Easiest-to-design
- CAPSENSE™ MBR3 requires no firmware development
- EZ-Click GUI-based software tool configures devices without the need to write code
- A CAPSENSE™ algorithm that continuously compensates for system, manufacturing, and environmental changes
- Eliminates the need for manual tuning during all product design phases
- CAPSENSE™ MBR3 works under water droplets, rain, mist, and even other liquids
- Ensures no false touches even under streaming water
- Achieve up to 30 cm in proximity sensing distance
- Implement advanced features like wake-on-approach to support ultra-low power applications
- Advanced sensing algorithms ensure reliable performance even in noisy environments
- Implement designs with a signal-to-noise ratio (SNR) > 100:1
- BUY the CY3280-MBR3 kit to evaluate the CAPSENSE™ MBR3 solution’s features including configurability, button performance, proximity sensing, and water-tolerance
- DOWNLOAD the EZ-Click software for free and design different configurations with ease
- READ the CAPSENSE™ MBR3 design guide for guidelines on designing with your solution
The CAPSENSE™ MBR3 family is Infineon’s solution for quickly and easily replacing mechanical buttons with sleek and reliable capacitive-sensing buttons. The CAPSENSE™ MBR3 family is the world’s easiest capacitive-sensing solution that allows you to design with the click of a mouse using our GUI-based software tool EZ-Click. The CAPSENSE™ MBR3 solution includes advanced features like SmartSense auto-tuning, robust water tolerance, and the industry’s best capacitive proximity sensing enabling reliable performance under all conditions.
Easiest-to-design
- CAPSENSE™ MBR3 requires no firmware development
- EZ-Click GUI-based software tool configures devices without the need to write code
- A CAPSENSE™ algorithm that continuously compensates for system, manufacturing, and environmental changes
- Eliminates the need for manual tuning during all product design phases
- CAPSENSE™ MBR3 works under water droplets, rain, mist, and even other liquids
- Ensures no false touches even under streaming water
- Achieve up to 30 cm in proximity sensing distance
- Implement advanced features like wake-on-approach to support ultra-low power applications
- Advanced sensing algorithms ensure reliable performance even in noisy environments
- Implement designs with a signal-to-noise ratio (SNR) > 100:1
- BUY the CY3280-MBR3 kit to evaluate the CAPSENSE™ MBR3 solution’s features including configurability, button performance, proximity sensing, and water-tolerance
- DOWNLOAD the EZ-Click software for free and design different configurations with ease
- READ the CAPSENSE™ MBR3 design guide for guidelines on designing with your solution
Share in WeChat
Scan the QR code with your WeChat App to share this page.