- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Communication and Connectivity
Communication stack for various protocols and standards, communication drivers, communication frameworks
-
On this page
About
Communication and connectivity are crucial aspects in the development of embedded software for the AURIX™ microcontroller. Here are some key points to consider:
- AURIX™ microcontroller supports various communication interfaces such as CAN, LIN, FlexRay, Ethernet, SPI, I2C, UART, and more.
- The communication interface selection depends on the specific requirements of the application.
- AURIX™ provides a variety of connectivity options, such as Ethernet, USB, and SD card interfaces.
- Ethernet is a popular connectivity option for AURIX™, as it provides high-speed data transfer, which is essential for applications such as industrial control and automotive.
- USB is commonly used for debugging and programming AURIX™ microcontrollers.
- AURIX™ supports a range of communication protocols such as TCP/IP, UDP, and CANopen, which can be used to communicate between different devices.
- For wireless connectivity, AURIX™ can be integrated with Wi-Fi, Bluetooth, and cellular networks using external modules.
- Communication and connectivity features can be implemented using software libraries and middleware, such as AUTOSAR and FreeRTOS.
- It is important to consider the security aspects of communication and connectivity when developing embedded software for AURIX™.
- AURIX™ offers hardware security features such as Trusted Platform Modules (TPM) and crypto accelerators that can be used to secure communication and connectivity.Overall, communication and connectivity are critical aspects of embedded software development for AURIX™, and proper consideration of these factors can lead to robust and secure systems.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all the software from Infineon
Tools: Find all tools which are getting offered by Infineon for the evaluation
Communication and connectivity are crucial aspects in the development of embedded software for the AURIX™ microcontroller. Here are some key points to consider:
- AURIX™ microcontroller supports various communication interfaces such as CAN, LIN, FlexRay, Ethernet, SPI, I2C, UART, and more.
- The communication interface selection depends on the specific requirements of the application.
- AURIX™ provides a variety of connectivity options, such as Ethernet, USB, and SD card interfaces.
- Ethernet is a popular connectivity option for AURIX™, as it provides high-speed data transfer, which is essential for applications such as industrial control and automotive.
- USB is commonly used for debugging and programming AURIX™ microcontrollers.
- AURIX™ supports a range of communication protocols such as TCP/IP, UDP, and CANopen, which can be used to communicate between different devices.
- For wireless connectivity, AURIX™ can be integrated with Wi-Fi, Bluetooth, and cellular networks using external modules.
- Communication and connectivity features can be implemented using software libraries and middleware, such as AUTOSAR and FreeRTOS.
- It is important to consider the security aspects of communication and connectivity when developing embedded software for AURIX™.
- AURIX™ offers hardware security features such as Trusted Platform Modules (TPM) and crypto accelerators that can be used to secure communication and connectivity.Overall, communication and connectivity are critical aspects of embedded software development for AURIX™, and proper consideration of these factors can lead to robust and secure systems.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all the software from Infineon
Tools: Find all tools which are getting offered by Infineon for the evaluation