Oct 21, 2026
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
Oct 21, 2026
Overview
Infineon delivers a comprehensive digital X-ray portfolio spanning ROICs (AS585x) to large-scale CMOS sensors (AS586x). Combining low-noise analog front ends, high-resolution conversion, and tileable sensor architectures, the solutions enable superior image quality, high dynamic range, and optimized cost-performance across medical, industrial, and security applications.
Key Features
- Low-noise signal acquisition
- High dynamic range imaging
- High frame rates and throughput
- Scalable, tileable detectors
- Optimized cost-performance
- Flexible system integration
- Broad X-ray application coverage
- Custom ASIC & ASSP solutions
Applications
Products
About
The AS585x and AS587x families are high-performance readout ICs for digital X-ray flat panel detectors and line scanners, representing optimized solutions over generations across performance tiers. They combine low-noise analog front ends with integrated high-resolution data conversion for precise and efficient pixel readout.
Charge-sensitive amplifiers with correlated double sampling minimize offset and flicker noise, enabling accurate signal acquisition even at very low doses while maintaining high dynamic range. This supports both high-quality imaging and dose-efficient operation.
256 channels, flexible programmability, the devices can be adapted to a wide range of detector sizes and use cases, from static radiography to high-speed dynamic imaging. Low line times, configurable binning, and multiple power modes enable cost-optimized performance scaling.
Chip-on-flex integration simplifies detector design and enables compact, highly integrated systems, making these ICs a robust foundation for modern X-ray platforms across medical, industrial, and security applications.
The large-scale CMOS family comprises advanced sensor solutions for high-resolution, high-speed digital X-ray imaging, indirect detection. The platform combines large-area pixel arrays with signal processing to enable scalable, next-generation flat panel detector architectures.
Multiple pixel sizes and high fill factors support optimized sensitivity and resolution across applications.
High frame rates, low-noise operation, and programmable readout modes - including region-of-interest and pixel binning - enable excellent image quality while optimizing data throughput and dose efficiency.
The architecture supports tiling and stitching to realize large-area detectors, enabling flexible scaling for different system sizes. Combined with high sensitivity and low-dose capability, this ensures efficient, high-resolution imaging across medical, industrial, and security applications.
The AS590x and AS591x families are multi-channel detector interface ICs combining low-noise analog front ends with high-resolution current-to-digital conversion, enabling precise and efficient readout of photodiode-based detectors in CT systems and X-ray line scanners.
Each channel integrates charge integration, sample-and-hold, and multi-stage ADC conversion, delivering up to 26-bit resolution with ultra-low input-referred noise. This ensures excellent image quality and reliable signal integrity, even at low X-ray dose.
Supporting up to 512 channels with zero dead time and no charge loss, the devices enable simultaneous high-speed readout for demanding imaging systems. The integrated AFE allows direct connection to photodiode arrays, minimizing external circuitry.
On-chip voltage references, LDOs, temperature sensing, and calibration functions reduce system complexity, BOM, and footprint. A scalable architecture across 128, 256, and 512 channels enables flexible system designs, from compact line scanners to high-performance CT systems, while maintaining outstanding power-to-noise efficiency.
Infineon provides custom ASIC solutions for digital X-ray and CT systems, combining deep application expertise with a comprehensive portfolio of proven IP and scalable platforms. Building on extensive know-how in X-ray detection, optical sensing, and mixed-signal design, we enable application-specific solutions across medical, industrial, and security imaging.
Our capabilities span the full signal chain - from analog front-end and sensor interface to readout, high-resolution data conversion, digital processing, and system integration. Leveraging validated building blocks and platform-based architectures, we enable efficient customization with reduced risk and accelerated time-to-market.
We work closely with customers to translate system requirements such as resolution, speed, dynamic range, and power consumption into optimized silicon solutions. Whether extending proven platforms or developing new designs, our approach ensures high performance, scalability, and seamless integration into advanced detector systems.
The AS585x and AS587x families are high-performance readout ICs for digital X-ray flat panel detectors and line scanners, representing optimized solutions over generations across performance tiers. They combine low-noise analog front ends with integrated high-resolution data conversion for precise and efficient pixel readout.
Charge-sensitive amplifiers with correlated double sampling minimize offset and flicker noise, enabling accurate signal acquisition even at very low doses while maintaining high dynamic range. This supports both high-quality imaging and dose-efficient operation.
256 channels, flexible programmability, the devices can be adapted to a wide range of detector sizes and use cases, from static radiography to high-speed dynamic imaging. Low line times, configurable binning, and multiple power modes enable cost-optimized performance scaling.
Chip-on-flex integration simplifies detector design and enables compact, highly integrated systems, making these ICs a robust foundation for modern X-ray platforms across medical, industrial, and security applications.
The large-scale CMOS family comprises advanced sensor solutions for high-resolution, high-speed digital X-ray imaging, indirect detection. The platform combines large-area pixel arrays with signal processing to enable scalable, next-generation flat panel detector architectures.
Multiple pixel sizes and high fill factors support optimized sensitivity and resolution across applications.
High frame rates, low-noise operation, and programmable readout modes - including region-of-interest and pixel binning - enable excellent image quality while optimizing data throughput and dose efficiency.
The architecture supports tiling and stitching to realize large-area detectors, enabling flexible scaling for different system sizes. Combined with high sensitivity and low-dose capability, this ensures efficient, high-resolution imaging across medical, industrial, and security applications.
The AS590x and AS591x families are multi-channel detector interface ICs combining low-noise analog front ends with high-resolution current-to-digital conversion, enabling precise and efficient readout of photodiode-based detectors in CT systems and X-ray line scanners.
Each channel integrates charge integration, sample-and-hold, and multi-stage ADC conversion, delivering up to 26-bit resolution with ultra-low input-referred noise. This ensures excellent image quality and reliable signal integrity, even at low X-ray dose.
Supporting up to 512 channels with zero dead time and no charge loss, the devices enable simultaneous high-speed readout for demanding imaging systems. The integrated AFE allows direct connection to photodiode arrays, minimizing external circuitry.
On-chip voltage references, LDOs, temperature sensing, and calibration functions reduce system complexity, BOM, and footprint. A scalable architecture across 128, 256, and 512 channels enables flexible system designs, from compact line scanners to high-performance CT systems, while maintaining outstanding power-to-noise efficiency.
Infineon provides custom ASIC solutions for digital X-ray and CT systems, combining deep application expertise with a comprehensive portfolio of proven IP and scalable platforms. Building on extensive know-how in X-ray detection, optical sensing, and mixed-signal design, we enable application-specific solutions across medical, industrial, and security imaging.
Our capabilities span the full signal chain - from analog front-end and sensor interface to readout, high-resolution data conversion, digital processing, and system integration. Leveraging validated building blocks and platform-based architectures, we enable efficient customization with reduced risk and accelerated time-to-market.
We work closely with customers to translate system requirements such as resolution, speed, dynamic range, and power consumption into optimized silicon solutions. Whether extending proven platforms or developing new designs, our approach ensures high performance, scalability, and seamless integration into advanced detector systems.
Share in WeChat
Scan the QR code with your WeChat App to share this page.