- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
EZ-PD™ PMG1-S2 belongs to the EZ-PD™ PMG1 family of high-voltage microcontrollers (MCUs) and supports dual role port (DRP) USB PD applications. It comes with 128 KB flash, 8 KB SRAM, 20 GPIOs, a full-speed USB device controller, a crypto engine for authentication, 20 V-tolerant regulator, and a pair of FETs to switch a 5 V (VCONN) supply. It also integrates two pairs of gate drivers to control external VBUS FETs and system-level ESD protection.
Key Features
- Support USB-C and USB PD
- Moisture detection
- Programmable MCU (Arm® Cortex® M0)
- 128 KB flash and 12 KB SRAM
- Integrated current sense block
- 8-bit ADC for voltage monitoring
- 20 GPIOs
- Legacy charging (BC v1.2, AFC)
- OVP, UVP, SCP, RCP, OCP
- VBUS-to-CC short protection
- Integrated timers, counters, & PWMs
- Hardware crypto block
- Integrated gate drivers
Applications
Products
About
EZ-PD™ PMG1 (Power Delivery Microcontroller Gen 1) is the industry´s first family of high-voltage microcontrollers (MCUs) with USB Power Delivery (PD). These chips include an Arm® Cortex®-M0/M0+ CPU and a USB PD controller along with analog and digital peripherals. It is targeted at embedded systems that provide/consume power to/from a high-voltage USB PD port and leverage the MCU to provide additional configuration capability.
- Area and BOM saving thanks to the high degree of integration
- ModusToolbox™ software and varied support documentation included to speed up the design cycle and reduce time to market
- Market-proven solution compatible with USB-IF and PD standards to minimize implementation risk
- Customizable solution to fit all applications
- No in-depth knowledge of USB-C or programming required
- Suitable for commercial or industrial applications
EZ-PD™ PMG1 offers a unified firmware view with an SDK supported in ModusToolbox™ software, enabling seamless migration between all the devices in the portfolio. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ software is architected to provide a flexible and comprehensive development experience.
A growing number of products in consumer, industrial, and communications segments are adopting USB-C ports to source power. Infineon offers dedicated solutions to integrate USB-C ports into customers' embedded applications. Typical use cases include smart speakers, cameras, headphones, game consoles, power tools, VR headsets and other portable electronics, and home appliances. As the leader in USB-C end-to-end solutions, Infineon provides a comprehensive portfolio of solutions for USB-C chargers and power adapters.
Over 10 billion USB ports will move to USB-C by 2025: mobiles, notebooks, and cars have already chosen this standard, and so will every common DC power source/sink up to 240 W in just a couple of years. The advantages of USB-C are several: plug orientation and cable direction agnostic, bidirectional power flow using USB-PD and negotiable voltage, and power up to 240 W. Moreover, by adopting a universal connector, companies can avoid including proprietary chargers for their product, significantly reducing the production of e-waste and their costs at the same time.
EZ-PD™ PMG1 (Power Delivery Microcontroller Gen 1) is the industry´s first family of high-voltage microcontrollers (MCUs) with USB Power Delivery (PD). These chips include an Arm® Cortex®-M0/M0+ CPU and a USB PD controller along with analog and digital peripherals. It is targeted at embedded systems that provide/consume power to/from a high-voltage USB PD port and leverage the MCU to provide additional configuration capability.
- Area and BOM saving thanks to the high degree of integration
- ModusToolbox™ software and varied support documentation included to speed up the design cycle and reduce time to market
- Market-proven solution compatible with USB-IF and PD standards to minimize implementation risk
- Customizable solution to fit all applications
- No in-depth knowledge of USB-C or programming required
- Suitable for commercial or industrial applications
EZ-PD™ PMG1 offers a unified firmware view with an SDK supported in ModusToolbox™ software, enabling seamless migration between all the devices in the portfolio. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ software is architected to provide a flexible and comprehensive development experience.
A growing number of products in consumer, industrial, and communications segments are adopting USB-C ports to source power. Infineon offers dedicated solutions to integrate USB-C ports into customers' embedded applications. Typical use cases include smart speakers, cameras, headphones, game consoles, power tools, VR headsets and other portable electronics, and home appliances. As the leader in USB-C end-to-end solutions, Infineon provides a comprehensive portfolio of solutions for USB-C chargers and power adapters.
Over 10 billion USB ports will move to USB-C by 2025: mobiles, notebooks, and cars have already chosen this standard, and so will every common DC power source/sink up to 240 W in just a couple of years. The advantages of USB-C are several: plug orientation and cable direction agnostic, bidirectional power flow using USB-PD and negotiable voltage, and power up to 240 W. Moreover, by adopting a universal connector, companies can avoid including proprietary chargers for their product, significantly reducing the production of e-waste and their costs at the same time.
Share in WeChat
Scan the QR code with your WeChat App to share this page.