Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Industrial and consumer BMS
BMS solutions that enable easy design-in, ensuring safe charging and discharging in battery-powered industrial and consumer applications
-
On this page
Browse by category
Battery protection units (BPU)
Solutions that enable easy design-in and ensure safe charging and discharging, preventing battery damage and failure
Non-stackable BMS solutions
BMS solutions for low-voltage battery packs up to 72 V for applications including power tools, consumer electronics, eBikes, and electric two-wheelers
Stackable BMS solutions
Comprehensive stackable BMS system offering for applications more than 72 V, such as energy storage systems (ESS) and light electric vehicles (LEVs)
About
Battery management systems (BMS) are vital aspects of any system in the industrial or consumer markets. Without the BMS, the battery could be vulnerable to damage or even become hazardous to the user. Additionally, a BMS can be used to improve the efficiency of the battery, helping to increase battery life and lifetime, and leading to a better end user experience in consumer applications such as mobile devices, cordless power tools, and light electric vehicles. On the other hand, BMS for industrial applications such as robots, energy storage systems (ESS), battery backup units (BBU), and professional tools does the same, but on a much larger scale.
Infineon offers many semiconductor solutions for BMS in both industrial and consumer applications. These solutions are broken down into three diverse topology-based categories:
- Non-stackable BMS: These topologies are commonly used in power tools, drones, eBikes, and electric 2-wheelers, and are not stacked in series.
- Stackable BMS: In these topologies, stackable battery packs, which are an architecture widely used in applications like ESS, EVs, and LEVs feature multiple cell monitoring and balancing ICs that are stacked in series, communicating the vital battery cell data through a transceiver to the main BMS controller. Good isolation and reliable protection are required for these HV packs.
- Non-stackable BMS and DC-DC converters: These topologies are commonly used in battery back-up systems in applications like telecom and datacenters, where a BMS circuit is coupled with a DC-DC converter to ensure a regulated output voltage. The DC-DC stage is bidirectional and usually a buck-boost topology, as either single or multiphase.
Battery protection units are an essential part of any battery management system. Due to Infineon's longstanding expertise in power MOSFETs, we call special attention to our semiconductor solutions for BPUs. Choosing Infineon as your partner in BPU delivers many exciting benefits, such as higher performance with lower RDS(on, wider safe operating area (SOA), and short-circuit protection with higher peak current rates, to name just a few. To explore the entire portfolio and the complete list of benefits, visit the BPU page.
Battery management systems (BMS) are vital aspects of any system in the industrial or consumer markets. Without the BMS, the battery could be vulnerable to damage or even become hazardous to the user. Additionally, a BMS can be used to improve the efficiency of the battery, helping to increase battery life and lifetime, and leading to a better end user experience in consumer applications such as mobile devices, cordless power tools, and light electric vehicles. On the other hand, BMS for industrial applications such as robots, energy storage systems (ESS), battery backup units (BBU), and professional tools does the same, but on a much larger scale.
Infineon offers many semiconductor solutions for BMS in both industrial and consumer applications. These solutions are broken down into three diverse topology-based categories:
- Non-stackable BMS: These topologies are commonly used in power tools, drones, eBikes, and electric 2-wheelers, and are not stacked in series.
- Stackable BMS: In these topologies, stackable battery packs, which are an architecture widely used in applications like ESS, EVs, and LEVs feature multiple cell monitoring and balancing ICs that are stacked in series, communicating the vital battery cell data through a transceiver to the main BMS controller. Good isolation and reliable protection are required for these HV packs.
- Non-stackable BMS and DC-DC converters: These topologies are commonly used in battery back-up systems in applications like telecom and datacenters, where a BMS circuit is coupled with a DC-DC converter to ensure a regulated output voltage. The DC-DC stage is bidirectional and usually a buck-boost topology, as either single or multiphase.
Battery protection units are an essential part of any battery management system. Due to Infineon's longstanding expertise in power MOSFETs, we call special attention to our semiconductor solutions for BPUs. Choosing Infineon as your partner in BPU delivers many exciting benefits, such as higher performance with lower RDS(on, wider safe operating area (SOA), and short-circuit protection with higher peak current rates, to name just a few. To explore the entire portfolio and the complete list of benefits, visit the BPU page.
Block diagram
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in with our development tools
Enable success with our partner service offerings
Discover our Infineon Academy learning platform