Overview
Infineon introduces the best-in-class power MOSFET in the latest OptiMOS™ 7 trench technology. Maintaining the technology leadership position, this new product expands the OptiMOS™ 7 portfolio minimizing the energy loss in the system and making it best fit in BMS and low frequency operating SMPS applications.
Key Features
- Best-in-class RDS(on)
- Optimized for conduction performance
- High pulse current capability
- Industry standard SuperSO8 5x6 package
Applications
Products
About
- Minimized conduction losses
- Increased energy efficiency
- More compact and easier designs
- Eliminated or reduced heat sink in BMS Applications
- Lower BOM cost
- SuperSO8
- Minimized conduction losses
- Increased energy efficiency
- More compact and easier designs
- Eliminated or reduced heat sink in BMS Applications
- Lower BOM cost
- SuperSO8
Share in WeChat
Scan the QR code with your WeChat App to share this page.